Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1.5-45J10 $62.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 10 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
8172
62.31
PS1.5-45J12 $73.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 12 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
8173
73.98
PS1.5-45J14 $73.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 14 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
8174
73.98
PS1.5-45J15 $73.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 15 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
8175
73.98
PS1.5-45J16 $73.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 16 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
8176
73.98
PS1.5-45J17 $73.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 17 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
8177
73.98
PS1.5-45J18 $73.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 18 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
8178
73.98
PS1.5-45J19 $73.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 19 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
8179
73.98
PS1.5-45J20 $73.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 20 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
8180
73.98
PS1.5-45J22 $73.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 22 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
8181
73.98
PS1.5-45J25 $73.98 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 25 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
8182
73.98
PS1.5-48 $41.64 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 48 N/A S1 N/A 10 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
8183
41.64
PS1.5-48J10 $64.64 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 10 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
8184
64.64
PS1.5-48J12 $76.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 12 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
8185
76.59
PS1.5-48J14 $76.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 14 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
8186
76.59
PS1.5-48J15 $76.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 15 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
8187
76.59
PS1.5-48J16 $76.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 16 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
8188
76.59
PS1.5-48J17 $76.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 17 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
8189
76.59
PS1.5-48J18 $76.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 18 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
8190
76.59
PS1.5-48J19 $76.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 19 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
8191
76.59
PS1.5-48J20 $76.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 20 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
8192
76.59
PS1.5-48J22 $76.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 22 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
8193
76.59
PS1.5-48J25 $76.59 N/A N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 25 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
8194
76.59
PS1.5-50 $43.10 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 50 N/A S1 N/A 10 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
8195
43.1
PS1.5-50J10 $65.92 N/A N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 10 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
8196
65.92
Unit of Measure
« 11 12 13 14 15 »