Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1.5-50J12 $77.96 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 12 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
8197
77.96
PS1.5-50J14 $77.96 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 14 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
8198
77.96
PS1.5-50J15 $77.96 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 15 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
8199
77.96
PS1.5-50J16 $77.96 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 16 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
8200
77.96
PS1.5-50J17 $77.96 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 17 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
8201
77.96
PS1.5-50J18 $77.96 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 18 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
8202
77.96
PS1.5-50J19 $77.96 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 19 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
8203
77.96
PS1.5-50J20 $77.96 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 20 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
8204
77.96
PS1.5-50J22 $77.96 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 22 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
8205
77.96
PS1.5-50J25 $77.96 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 25 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
8206
77.96
PS1.5-55 $48.54 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 55 N/A S1 N/A 10 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
8207
48.54
PS1.5-55J10 $70.65 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 10 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
8208
70.65
PS1.5-55J12 $82.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 12 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
8209
82.59
PS1.5-55J14 $82.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 14 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
8210
82.59
PS1.5-55J15 $82.59 N/A N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 15 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
8211
82.59
PS1.5-55J16 $82.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 16 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
8212
82.59
PS1.5-55J17 $82.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 17 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
8213
82.59
PS1.5-55J18 $82.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 18 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
8214
82.59
PS1.5-55J19 $82.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 19 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
8215
82.59
PS1.5-55J20 $82.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 20 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
8216
82.59
PS1.5-55J22 $82.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 22 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
8217
82.59
PS1.5-55J25 $82.59 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 25 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
8218
82.59
PS1.5-60 $54.84 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 60 N/A S1 N/A 10 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8219
54.84
PS1.5-60J10 $76.26 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 10 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8220
76.26
PS1.5-60J12 $88.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 12 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8221
88.2
Unit of Measure
« 11 12 13 14 15 »