Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1.5-60J14 $88.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 14 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8222
88.2
PS1.5-60J15 $88.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 15 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8223
88.2
PS1.5-60J16 $88.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 16 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8224
88.2
PS1.5-60J17 $88.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 17 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8225
88.2
PS1.5-60J18 $88.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 18 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8226
88.2
PS1.5-60J19 $88.20 N/A N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 19 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8227
88.2
PS1.5-60J20 $88.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 20 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8228
88.2
PS1.5-60J22 $88.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 22 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8229
88.2
PS1.5-60J25 $88.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 25 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8230
88.2
PS1.5-60J28 $88.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 28 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
8231
88.2
PS1.5-65 $61.28 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 65 N/A S1 N/A 12 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
8232
61.28
PS1.5-65J12 $81.92 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 12 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
8233
81.92
PS1.5-65J14 $93.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 14 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
8234
93.88
PS1.5-65J15 $93.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 15 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
8235
93.88
PS1.5-65J16 $93.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 16 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
8236
93.88
PS1.5-65J17 $93.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 17 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
8237
93.88
PS1.5-65J18 $93.88 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 18 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
8238
93.88
PS1.5-65J19 $93.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 19 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
8239
93.88
PS1.5-65J20 $93.88 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 20 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
8240
93.88
PS1.5-65J22 $93.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 22 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
8241
93.88
PS1.5-65J25 $93.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 25 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
8242
93.88
PS1.5-65J28 $93.88 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 28 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
8243
93.88
PS1.5-70 $65.20 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 70 N/A S1 N/A 12 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
8244
65.2
PS1.5-70J12 $85.30 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 12 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
8245
85.3
PS1.5-70J14 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 14 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
8246
97.2
Unit of Measure
« 11 12 13 14 15 »