KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1.5-70J15 | $97.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 15 mm | N/A 105 mm | N/A 108 mm | N/A 25 mm |
N/A
8247 |
97.2 |
| PS1.5-70J16 | $97.20 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 16 mm | N/A 105 mm | N/A 108 mm | N/A 25 mm |
N/A
8248 |
97.2 |
| PS1.5-70J17 | $97.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 17 mm | N/A 105 mm | N/A 108 mm | N/A 25 mm |
N/A
8249 |
97.2 |
| PS1.5-70J18 | $97.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 18 mm | N/A 105 mm | N/A 108 mm | N/A 25 mm |
N/A
8250 |
97.2 |
| PS1.5-70J19 | $97.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 19 mm | N/A 105 mm | N/A 108 mm | N/A 25 mm |
N/A
8251 |
97.2 |
| PS1.5-70J20 | $97.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 20 mm | N/A 105 mm | N/A 108 mm | N/A 25 mm |
N/A
8252 |
97.2 |
| PS1.5-70J22 | $97.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 22 mm | N/A 105 mm | N/A 108 mm | N/A 25 mm |
N/A
8253 |
97.2 |
| PS1.5-70J25 | $97.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 25 mm | N/A 105 mm | N/A 108 mm | N/A 25 mm |
N/A
8254 |
97.2 |
| PS1.5-70J28 | $97.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 28 mm | N/A 105 mm | N/A 108 mm | N/A 25 mm |
N/A
8255 |
97.2 |
| PS1.5-75 | $73.47 |
N/A
|
N/A Plain | N/A 1.5 | N/A 75 | N/A S1 | N/A 12 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
8256 |
73.47 |
| PS1.5-75J12 | $92.66 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 12 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
8257 |
92.66 |
| PS1.5-75J14 | $104.47 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 14 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
8258 |
104.47 |
| PS1.5-75J15 | $104.47 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 15 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
8259 |
104.47 |
| PS1.5-75J16 | $104.47 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 16 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
8260 |
104.47 |
| PS1.5-75J17 | $104.47 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 17 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
8261 |
104.47 |
| PS1.5-75J18 | $104.47 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 18 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
8262 |
104.47 |
| PS1.5-75J19 | $104.47 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 19 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
8263 |
104.47 |
| PS1.5-75J20 | $104.47 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 20 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
8264 |
104.47 |
| PS1.5-75J22 | $104.47 | N/A | N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 22 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
8265 |
104.47 |
| PS1.5-75J25 | $104.47 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 25 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
8266 |
104.47 |
| PS1.5-75J28 | $104.47 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 28 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
8267 |
104.47 |
| PS1.5-80 | $84.50 |
N/A
|
N/A Plain | N/A 1.5 | N/A 80 | N/A S1 | N/A 12 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
8268 |
84.5 |
| PS1.5-80J12 | $102.50 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 12 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
8269 |
102.5 |
| PS1.5-80J14 | $114.49 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 14 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
8270 |
114.49 |
| PS1.5-80J15 | $114.49 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 15 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
8271 |
114.49 |