Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1.5-80J16 $114.49 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 16 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8272
114.49
PS1.5-80J17 $114.49 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 17 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8273
114.49
PS1.5-80J18 $114.49 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 18 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8274
114.49
PS1.5-80J19 $114.49 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 19 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8275
114.49
PS1.5-80J20 $114.49 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 20 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8276
114.49
PS1.5-80J22 $114.49 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 22 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8277
114.49
PS1.5-80J25 $114.49 N/A N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 25 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8278
114.49
PS1.5-80J28 $114.49 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 28 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8279
114.49
PS1.5-80J30 $114.49 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 30 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8280
114.49
PS1.5-85 $93.92 N/A N/A Plain N/A 1.5 N/A 85 N/A S1 N/A 12 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8281
93.92
PS1.5-85J12 $110.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 85 N/A S1K N/A 12 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8282
110.79
PS1.5-85J14 $122.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 85 N/A S1K N/A 14 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8283
122.89
PS1.5-85J15 $122.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 85 N/A S1K N/A 15 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8284
122.89
PS1.5-85J16 $122.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 85 N/A S1K N/A 16 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8285
122.89
PS1.5-85J17 $122.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 85 N/A S1K N/A 17 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8286
122.89
PS1.5-85J18 $122.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 85 N/A S1K N/A 18 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8287
122.89
PS1.5-85J19 $122.89 N/A N/A Finished N/A 1.5 N/A 85 N/A S1K N/A 19 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8288
122.89
PS1.5-85J20 $122.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 85 N/A S1K N/A 20 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8289
122.89
PS1.5-85J22 $122.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 85 N/A S1K N/A 22 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8290
122.89
PS1.5-85J25 $122.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 85 N/A S1K N/A 25 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8291
122.89
PS1.5-85J28 $122.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 85 N/A S1K N/A 28 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8292
122.89
PS1.5-85J30 $122.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 85 N/A S1K N/A 30 mm N/A 127.5 mm N/A 130.5 mm N/A 25 mm N/A
8293
122.89
PS1.5-90 $94.82 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 90 N/A S1 N/A 12 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
8294
94.82
PS1.5-90J12 $111.55 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 12 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
8295
111.55
PS1.5-90J14 $123.75 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 14 mm N/A 135 mm N/A 138 mm N/A 25 mm N/A
8296
123.75
Unit of Measure
« 16 17 18 19 20 »