KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS2-13 | $15.84 |
N/A
|
N/A Plain | N/A 2 | N/A 13 | N/A S1 | N/A 10 mm | N/A 26 mm | N/A 30 mm | N/A 30 mm |
N/A
8322 |
15.84 |
| PS2-13J10 | $42.75 |
N/A
|
N/A Finished | N/A 2 | N/A 13 | N/A S1T2 | N/A 10 mm | N/A 26 mm | N/A 30 mm | N/A 30 mm |
N/A
8323 |
42.75 |
| PS2-14 | $19.84 |
N/A
|
N/A Plain | N/A 2 | N/A 14 | N/A S1 | N/A 10 mm | N/A 28 mm | N/A 32 mm | N/A 30 mm |
N/A
8324 |
19.84 |
| PS2-14J10 | $46.16 |
N/A
|
N/A Finished | N/A 2 | N/A 14 | N/A S1T2 | N/A 10 mm | N/A 28 mm | N/A 32 mm | N/A 30 mm |
N/A
8325 |
46.16 |
| PS2-15 | $20.31 |
N/A
|
N/A Plain | N/A 2 | N/A 15 | N/A S1 | N/A 10 mm | N/A 30 mm | N/A 34 mm | N/A 30 mm |
N/A
8326 |
20.31 |
| PS2-15J10 | $46.52 |
N/A
|
N/A Finished | N/A 2 | N/A 15 | N/A S1K | N/A 10 mm | N/A 30 mm | N/A 34 mm | N/A 30 mm |
N/A
8327 |
46.52 |
| PS2-16 | $21.29 |
N/A
|
N/A Plain | N/A 2 | N/A 16 | N/A S1 | N/A 10 mm | N/A 32 mm | N/A 36 mm | N/A 30 mm |
N/A
8328 |
21.29 |
| PS2-16J10 | $47.37 | N/A | N/A Finished | N/A 2 | N/A 16 | N/A S1K | N/A 10 mm | N/A 32 mm | N/A 36 mm | N/A 30 mm |
N/A
8329 |
47.37 |
| PS2-16J12 | $60.10 |
N/A
|
N/A Finished | N/A 2 | N/A 16 | N/A S1K | N/A 12 mm | N/A 32 mm | N/A 36 mm | N/A 30 mm |
N/A
8330 |
60.1 |
| PS2-18 | $24.27 | N/A | N/A Plain | N/A 2 | N/A 18 | N/A S1 | N/A 10 mm | N/A 36 mm | N/A 40 mm | N/A 30 mm |
N/A
8331 |
24.27 |
| PS2-18J10 | $49.89 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 10 mm | N/A 36 mm | N/A 40 mm | N/A 30 mm |
N/A
8332 |
49.89 |
| PS2-18J12 | $62.55 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 40 mm | N/A 30 mm |
N/A
8333 |
62.55 |
| PS2-18J14 | $62.55 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 14 mm | N/A 36 mm | N/A 40 mm | N/A 30 mm |
N/A
8334 |
62.55 |
| PS2-18J15 | $62.55 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 15 mm | N/A 36 mm | N/A 40 mm | N/A 30 mm |
N/A
8335 |
62.55 |
| PS2-18J16 | $62.55 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A S1K | N/A 16 mm | N/A 36 mm | N/A 40 mm | N/A 30 mm |
N/A
8336 |
62.55 |
| PS2-20 | $24.48 |
N/A
|
N/A Plain | N/A 2 | N/A 20 | N/A S1 | N/A 10 mm | N/A 40 mm | N/A 44 mm | N/A 30 mm |
N/A
8337 |
24.48 |
| PS2-20J10 | $50.02 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 10 mm | N/A 40 mm | N/A 44 mm | N/A 30 mm |
N/A
8338 |
50.02 |
| PS2-20J12 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 12 mm | N/A 40 mm | N/A 44 mm | N/A 30 mm |
N/A
8339 |
62.66 |
| PS2-20J14 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 14 mm | N/A 40 mm | N/A 44 mm | N/A 30 mm |
N/A
8340 |
62.66 |
| PS2-20J15 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 44 mm | N/A 30 mm |
N/A
8341 |
62.66 |
| PS2-20J16 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 44 mm | N/A 30 mm |
N/A
8342 |
62.66 |
| PS2-20J17 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 17 mm | N/A 40 mm | N/A 44 mm | N/A 30 mm |
N/A
8343 |
62.66 |
| PS2-22 | $26.05 |
N/A
|
N/A Plain | N/A 2 | N/A 22 | N/A S1 | N/A 10 mm | N/A 44 mm | N/A 48 mm | N/A 30 mm |
N/A
8344 |
26.05 |
| PS2-22J10 | $51.33 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 10 mm | N/A 44 mm | N/A 48 mm | N/A 30 mm |
N/A
8345 |
51.33 |
| PS2-22J12 | $63.95 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A S1K | N/A 12 mm | N/A 44 mm | N/A 48 mm | N/A 30 mm |
N/A
8346 |
63.95 |