KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1-26 | $12.89 |
N/A
|
N/A Plain | N/A 1 | N/A 26 | N/A S1 | N/A 8 mm | N/A 26 mm | N/A 28 mm | N/A 20 mm |
N/A
7897 |
12.89 |
| PS1-26J8 | $34.06 |
N/A
|
N/A Finished | N/A 1 | N/A 26 | N/A S1T | N/A 8 mm | N/A 26 mm | N/A 28 mm | N/A 20 mm |
N/A
7898 |
34.06 |
| PS1-28 | $13.05 | N/A | N/A Plain | N/A 1 | N/A 28 | N/A S1 | N/A 8 mm | N/A 28 mm | N/A 30 mm | N/A 20 mm |
N/A
7899 |
13.05 |
| PS1-28J10 | $51.09 |
N/A
|
N/A Finished | N/A 1 | N/A 28 | N/A S1K | N/A 10 mm | N/A 28 mm | N/A 30 mm | N/A 20 mm |
N/A
7900 |
51.09 |
| PS1-28J8 | $34.18 |
N/A
|
N/A Finished | N/A 1 | N/A 28 | N/A S1T | N/A 8 mm | N/A 28 mm | N/A 30 mm | N/A 20 mm |
N/A
7901 |
34.18 |
| PS1-30 | $15.98 |
N/A
|
N/A Plain | N/A 1 | N/A 30 | N/A S1 | N/A 8 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
7902 |
15.98 |
| PS1-30J10 | $53.48 | N/A | N/A Finished | N/A 1 | N/A 30 | N/A S1K | N/A 10 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
7903 |
53.48 |
| PS1-30J12 | $53.48 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
7904 |
53.48 |
| PS1-30J8 | $36.69 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1T | N/A 8 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
7905 |
36.69 |
| PS1-32 | $16.12 |
N/A
|
N/A Plain | N/A 1 | N/A 32 | N/A S1 | N/A 8 mm | N/A 32 mm | N/A 34 mm | N/A 20 mm |
N/A
7906 |
16.12 |
| PS1-32J10 | $53.61 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1K | N/A 10 mm | N/A 32 mm | N/A 34 mm | N/A 20 mm |
N/A
7907 |
53.61 |
| PS1-32J12 | $53.61 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1K | N/A 12 mm | N/A 32 mm | N/A 34 mm | N/A 20 mm |
N/A
7908 |
53.61 |
| PS1-32J8 | $36.80 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1T | N/A 8 mm | N/A 32 mm | N/A 34 mm | N/A 20 mm |
N/A
7909 |
36.8 |
| PS1-35 | $17.72 |
N/A
|
N/A Plain | N/A 1 | N/A 35 | N/A S1 | N/A 8 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
7910 |
17.72 |
| PS1-35J10 | $54.90 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1K | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
7911 |
54.9 |
| PS1-35J12 | $54.90 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1K | N/A 12 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
7912 |
54.9 |
| PS1-35J8 | $38.19 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1T | N/A 8 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
7913 |
38.19 |
| PS1-36 | $19.01 |
N/A
|
N/A Plain | N/A 1 | N/A 36 | N/A S1 | N/A 8 mm | N/A 36 mm | N/A 38 mm | N/A 20 mm |
N/A
7914 |
19.01 |
| PS1-36J10 | $55.98 | N/A | N/A Finished | N/A 1 | N/A 36 | N/A S1K | N/A 10 mm | N/A 36 mm | N/A 38 mm | N/A 20 mm |
N/A
7915 |
55.98 |
| PS1-36J12 | $55.98 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 38 mm | N/A 20 mm |
N/A
7916 |
55.98 |
| PS1-36J14 | $55.98 | N/A | N/A Finished | N/A 1 | N/A 36 | N/A S1K | N/A 14 mm | N/A 36 mm | N/A 38 mm | N/A 20 mm |
N/A
7917 |
55.98 |
| PS1-36J15 | $55.98 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S1K | N/A 15 mm | N/A 36 mm | N/A 38 mm | N/A 20 mm |
N/A
7918 |
55.98 |
| PS1-36J8 | $39.29 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S1T | N/A 8 mm | N/A 36 mm | N/A 38 mm | N/A 20 mm |
N/A
7919 |
39.29 |
| PS1-40 | $20.46 | N/A | N/A Plain | N/A 1 | N/A 40 | N/A S1 | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
7920 |
20.46 |
| PS1-40J10 | $46.52 | N/A | N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
7921 |
46.52 |