Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS2-22J14 $63.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 14 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
8347
63.95
PS2-22J15 $63.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 15 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
8348
63.95
PS2-22J16 $63.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 16 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
8349
63.95
PS2-22J17 $63.95 N/A N/A Finished N/A 2 N/A 22 N/A S1K N/A 17 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
8350
63.95
PS2-22J18 $63.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 18 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
8351
63.95
PS2-22J19 $63.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 19 mm N/A 44 mm N/A 48 mm N/A 30 mm N/A
8352
63.95
PS2-24 $29.79 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 24 N/A S1 N/A 10 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
8353
29.79
PS2-24J10 $54.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 10 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
8354
54.55
PS2-24J12 $67.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 12 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
8355
67.66
PS2-24J14 $67.66 N/A N/A Finished N/A 2 N/A 24 N/A S1K N/A 14 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
8356
67.66
PS2-24J15 $67.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 15 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
8357
67.66
PS2-24J16 $67.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 16 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
8358
67.66
PS2-24J17 $67.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 17 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
8359
67.66
PS2-24J18 $67.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 18 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
8360
67.66
PS2-24J19 $67.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 19 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
8361
67.66
PS2-24J20 $67.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 20 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
8362
67.66
PS2-24J22 $67.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 22 mm N/A 48 mm N/A 52 mm N/A 30 mm N/A
8363
67.66
PS2-25 $30.12 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 25 N/A S1 N/A 10 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
8364
30.12
PS2-25J10 $54.79 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 10 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
8365
54.79
PS2-25J12 $67.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 12 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
8366
67.88
PS2-25J14 $67.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 14 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
8367
67.88
PS2-25J15 $67.88 N/A N/A Finished N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
8368
67.88
PS2-25J16 $67.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 16 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
8369
67.88
PS2-25J17 $67.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 17 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
8370
67.88
PS2-25J18 $67.88 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 18 mm N/A 50 mm N/A 54 mm N/A 30 mm N/A
8371
67.88
Unit of Measure
« 16 17 18 19 20 »