KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSA2-100J32 | $186.63 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 32 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8657 |
186.63 |
| PSA2-100J35 | $186.63 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 35 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8658 |
186.63 |
| PSA2-100J40 | $186.63 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 40 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8659 |
186.63 |
| PSA2-100J45 | $184.92 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 45 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8660 |
184.92 |
| PSA2-100J50 | $184.92 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 50 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8661 |
184.92 |
| PSA2-32 | $31.49 |
N/A
|
N/A Plain | N/A 2 | N/A 32 | N/A S5 | N/A 12 mm | N/A 64 mm | N/A 68 mm | N/A |
N/A
8662 |
31.49 |
| PSA2-32J12 | $45.55 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 12 mm | N/A 64 mm | N/A 68 mm | N/A |
N/A
8663 |
45.55 |
| PSA2-32J14 | $59.73 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 14 mm | N/A 64 mm | N/A 68 mm | N/A |
N/A
8664 |
59.73 |
| PSA2-32J15 | $59.73 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 15 mm | N/A 64 mm | N/A 68 mm | N/A |
N/A
8665 |
59.73 |
| PSA2-32J16 | $59.73 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 16 mm | N/A 64 mm | N/A 68 mm | N/A |
N/A
8666 |
59.73 |
| PSA2-32J17 | $59.73 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 17 mm | N/A 64 mm | N/A 68 mm | N/A |
N/A
8667 |
59.73 |
| PSA2-32J18 | $59.73 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 18 mm | N/A 64 mm | N/A 68 mm | N/A |
N/A
8668 |
59.73 |
| PSA2-32J19 | $59.73 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 19 mm | N/A 64 mm | N/A 68 mm | N/A |
N/A
8669 |
59.73 |
| PSA2-32J20 | $59.73 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 20 mm | N/A 64 mm | N/A 68 mm | N/A |
N/A
8670 |
59.73 |
| PSA2-32J22 | $59.73 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 22 mm | N/A 64 mm | N/A 68 mm | N/A |
N/A
8671 |
59.73 |
| PSA2-32J25 | $59.73 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 25 mm | N/A 64 mm | N/A 68 mm | N/A |
N/A
8672 |
59.73 |
| PSA2-32J28 | $59.73 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S5K | N/A 28 mm | N/A 64 mm | N/A 68 mm | N/A |
N/A
8673 |
59.73 |
| PSA2-35 | $34.83 |
N/A
|
N/A Plain | N/A 2 | N/A 35 | N/A S5 | N/A 12 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8674 |
34.83 |
| PSA2-35J12 | $48.45 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 12 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8675 |
48.45 |
| PSA2-35J14 | $62.66 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 14 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8676 |
62.66 |
| PSA2-35J15 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 15 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8677 |
62.66 |
| PSA2-35J16 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 16 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8678 |
62.66 |
| PSA2-35J17 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 17 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8679 |
62.66 |
| PSA2-35J18 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 18 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8680 |
62.66 |
| PSA2-35J19 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 19 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8681 |
62.66 |