Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSA2-35J20 $62.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 20 mm N/A 70 mm N/A 74 mm N/A N/A
8682
62.66
PSA2-35J22 $62.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 22 mm N/A 70 mm N/A 74 mm N/A N/A
8683
62.66
PSA2-35J25 $62.66 N/A N/A Finished N/A 2 N/A 35 N/A S5K N/A 25 mm N/A 70 mm N/A 74 mm N/A N/A
8684
62.66
PSA2-35J28 $62.66 N/A N/A Finished N/A 2 N/A 35 N/A S5K N/A 28 mm N/A 70 mm N/A 74 mm N/A N/A
8685
62.66
PSA2-35J30 $62.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 30 mm N/A 70 mm N/A 74 mm N/A N/A
8686
62.66
PSA2-35J32 $62.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 32 mm N/A 70 mm N/A 74 mm N/A N/A
8687
62.66
PSA2-36 $37.11 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 36 N/A S5 N/A 12 mm N/A 72 mm N/A 76 mm N/A N/A
8688
37.11
PSA2-36J12 $50.49 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 12 mm N/A 72 mm N/A 76 mm N/A N/A
8689
50.49
PSA2-36J14 $64.98 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 14 mm N/A 72 mm N/A 76 mm N/A N/A
8690
64.98
PSA2-36J15 $64.98 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 15 mm N/A 72 mm N/A 76 mm N/A N/A
8691
64.98
PSA2-36J16 $64.98 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 16 mm N/A 72 mm N/A 76 mm N/A N/A
8692
64.98
PSA2-36J17 $64.98 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 17 mm N/A 72 mm N/A 76 mm N/A N/A
8693
64.98
PSA2-36J18 $64.98 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 18 mm N/A 72 mm N/A 76 mm N/A N/A
8694
64.98
PSA2-36J19 $64.98 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 19 mm N/A 72 mm N/A 76 mm N/A N/A
8695
64.98
PSA2-36J20 $64.98 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 20 mm N/A 72 mm N/A 76 mm N/A N/A
8696
64.98
PSA2-36J22 $64.98 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 22 mm N/A 72 mm N/A 76 mm N/A N/A
8697
64.98
PSA2-36J25 $64.98 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 25 mm N/A 72 mm N/A 76 mm N/A N/A
8698
64.98
PSA2-36J28 $64.98 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 28 mm N/A 72 mm N/A 76 mm N/A N/A
8699
64.98
PSA2-36J30 $64.98 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 30 mm N/A 72 mm N/A 76 mm N/A N/A
8700
64.98
PSA2-36J32 $64.98 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 32 mm N/A 72 mm N/A 76 mm N/A N/A
8701
64.98
PSA2-40 $42.19 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 40 N/A S5 N/A 12 mm N/A 80 mm N/A 84 mm N/A N/A
8702
42.19
PSA2-40J12 $54.90 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 12 mm N/A 80 mm N/A 84 mm N/A N/A
8703
54.9
PSA2-40J14 $69.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 14 mm N/A 80 mm N/A 84 mm N/A N/A
8704
69.39
PSA2-40J15 $69.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 15 mm N/A 80 mm N/A 84 mm N/A N/A
8705
69.39
PSA2-40J16 $69.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 16 mm N/A 80 mm N/A 84 mm N/A N/A
8706
69.39
Unit of Measure
« 21 22 23 24 25 »