Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSA2-40J17 $69.39 N/A N/A Finished N/A 2 N/A 40 N/A S5K N/A 17 mm N/A 80 mm N/A 84 mm N/A N/A
8707
69.39
PSA2-40J18 $69.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 18 mm N/A 80 mm N/A 84 mm N/A N/A
8708
69.39
PSA2-40J19 $69.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 19 mm N/A 80 mm N/A 84 mm N/A N/A
8709
69.39
PSA2-40J20 $69.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 20 mm N/A 80 mm N/A 84 mm N/A N/A
8710
69.39
PSA2-40J22 $69.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 22 mm N/A 80 mm N/A 84 mm N/A N/A
8711
69.39
PSA2-40J25 $69.39 N/A N/A Finished N/A 2 N/A 40 N/A S5K N/A 25 mm N/A 80 mm N/A 84 mm N/A N/A
8712
69.39
PSA2-40J28 $69.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 28 mm N/A 80 mm N/A 84 mm N/A N/A
8713
69.39
PSA2-40J30 $69.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 30 mm N/A 80 mm N/A 84 mm N/A N/A
8714
69.39
PSA2-40J32 $69.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 32 mm N/A 80 mm N/A 84 mm N/A N/A
8715
69.39
PSA2-40J35 $69.39 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 35 mm N/A 80 mm N/A 84 mm N/A N/A
8716
69.39
PSA2-45 $49.17 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 45 N/A S5 N/A 12 mm N/A 90 mm N/A 94 mm N/A N/A
8717
49.17
PSA2-45J12 $61.03 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S5K N/A 12 mm N/A 90 mm N/A 94 mm N/A N/A
8718
61.03
PSA2-45J14 $75.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S5K N/A 14 mm N/A 90 mm N/A 94 mm N/A N/A
8719
75.46
PSA2-45J15 $75.46 N/A N/A Finished N/A 2 N/A 45 N/A S5K N/A 15 mm N/A 90 mm N/A 94 mm N/A N/A
8720
75.46
PSA2-45J16 $75.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S5K N/A 16 mm N/A 90 mm N/A 94 mm N/A N/A
8721
75.46
PSA2-45J17 $75.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S5K N/A 17 mm N/A 90 mm N/A 94 mm N/A N/A
8722
75.46
PSA2-45J18 $75.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S5K N/A 18 mm N/A 90 mm N/A 94 mm N/A N/A
8723
75.46
PSA2-45J19 $75.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S5K N/A 19 mm N/A 90 mm N/A 94 mm N/A N/A
8724
75.46
PSA2-45J20 $75.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S5K N/A 20 mm N/A 90 mm N/A 94 mm N/A N/A
8725
75.46
PSA2-45J22 $75.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S5K N/A 22 mm N/A 90 mm N/A 94 mm N/A N/A
8726
75.46
PSA2-45J25 $75.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S5K N/A 25 mm N/A 90 mm N/A 94 mm N/A N/A
8727
75.46
PSA2-45J28 $75.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S5K N/A 28 mm N/A 90 mm N/A 94 mm N/A N/A
8728
75.46
PSA2-45J30 $75.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S5K N/A 30 mm N/A 90 mm N/A 94 mm N/A N/A
8729
75.46
PSA2-45J32 $75.46 N/A N/A Finished N/A 2 N/A 45 N/A S5K N/A 32 mm N/A 90 mm N/A 94 mm N/A N/A
8730
75.46
PSA2-45J35 $75.46 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 45 N/A S5K N/A 35 mm N/A 90 mm N/A 94 mm N/A N/A
8731
75.46
Unit of Measure
« 21 22 23 24 25 »