KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSA2-50J19 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 19 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8757 |
83.49 |
| PSA2-50J20 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 20 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8758 |
83.49 |
| PSA2-50J22 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 22 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8759 |
83.49 |
| PSA2-50J25 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 25 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8760 |
83.49 |
| PSA2-50J28 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 28 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8761 |
83.49 |
| PSA2-50J30 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 30 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8762 |
83.49 |
| PSA2-50J32 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 32 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8763 |
83.49 |
| PSA2-50J35 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 35 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8764 |
83.49 |
| PSA2-50J40 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 40 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8765 |
83.49 |
| PSA2-50J45 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 45 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8766 |
83.49 |
| PSA2-55 | $65.86 |
N/A
|
N/A Plain | N/A 2 | N/A 55 | N/A S5 | N/A 12 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8767 |
65.86 |
| PSA2-55J12 | $75.79 | N/A | N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 12 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8768 |
75.79 |
| PSA2-55J14 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 14 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8769 |
90.66 |
| PSA2-55J15 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 15 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8770 |
90.66 |
| PSA2-55J16 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 16 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8771 |
90.66 |
| PSA2-55J17 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 17 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8772 |
90.66 |
| PSA2-55J18 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 18 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8773 |
90.66 |
| PSA2-55J19 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 19 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8774 |
90.66 |
| PSA2-55J20 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 20 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8775 |
90.66 |
| PSA2-55J22 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 22 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8776 |
90.66 |
| PSA2-55J25 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 25 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8777 |
90.66 |
| PSA2-55J28 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 28 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8778 |
90.66 |
| PSA2-55J30 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 30 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8779 |
90.66 |
| PSA2-55J32 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 32 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8780 |
90.66 |
| PSA2-55J35 | $90.66 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 35 mm | N/A 110 mm | N/A 114 mm | N/A |
N/A
8781 |
90.66 |