Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSA2-55J40 $90.66 N/A N/A Finished N/A 2 N/A 55 N/A S5K N/A 40 mm N/A 110 mm N/A 114 mm N/A N/A
8782
90.66
PSA2-55J45 $90.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 45 mm N/A 110 mm N/A 114 mm N/A N/A
8783
90.66
PSA2-55J50 $90.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 50 mm N/A 110 mm N/A 114 mm N/A N/A
8784
90.66
PSA2-60 $73.24 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 60 N/A S5 N/A 12 mm N/A 120 mm N/A 124 mm N/A N/A
8785
73.24
PSA2-60J12 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 12 mm N/A 120 mm N/A 124 mm N/A N/A
8786
82.26
PSA2-60J14 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 14 mm N/A 120 mm N/A 124 mm N/A N/A
8787
97.2
PSA2-60J15 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 15 mm N/A 120 mm N/A 124 mm N/A N/A
8788
97.2
PSA2-60J16 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 16 mm N/A 120 mm N/A 124 mm N/A N/A
8789
97.2
PSA2-60J17 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 17 mm N/A 120 mm N/A 124 mm N/A N/A
8790
97.2
PSA2-60J18 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 18 mm N/A 120 mm N/A 124 mm N/A N/A
8791
97.2
PSA2-60J19 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 19 mm N/A 120 mm N/A 124 mm N/A N/A
8792
97.2
PSA2-60J20 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 20 mm N/A 120 mm N/A 124 mm N/A N/A
8793
97.2
PSA2-60J22 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 22 mm N/A 120 mm N/A 124 mm N/A N/A
8794
97.2
PSA2-60J25 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 25 mm N/A 120 mm N/A 124 mm N/A N/A
8795
97.2
PSA2-60J28 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 28 mm N/A 120 mm N/A 124 mm N/A N/A
8796
97.2
PSA2-60J30 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 30 mm N/A 120 mm N/A 124 mm N/A N/A
8797
97.2
PSA2-60J32 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 32 mm N/A 120 mm N/A 124 mm N/A N/A
8798
97.2
PSA2-60J35 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 35 mm N/A 120 mm N/A 124 mm N/A N/A
8799
97.2
PSA2-60J40 $97.20 N/A N/A Finished N/A 2 N/A 60 N/A S5K N/A 40 mm N/A 120 mm N/A 124 mm N/A N/A
8800
97.2
PSA2-60J45 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 45 mm N/A 120 mm N/A 124 mm N/A N/A
8801
97.2
PSA2-60J50 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S5K N/A 50 mm N/A 120 mm N/A 124 mm N/A N/A
8802
97.2
PSA2-65 $83.62 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 65 N/A S5 N/A 15 mm N/A 130 mm N/A 134 mm N/A N/A
8803
83.62
PSA2-65J15 $91.44 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 15 mm N/A 130 mm N/A 134 mm N/A N/A
8804
91.44
PSA2-65J16 $106.33 N/A N/A Finished N/A 2 N/A 65 N/A S5K N/A 16 mm N/A 130 mm N/A 134 mm N/A N/A
8805
106.33
PSA2-65J17 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 17 mm N/A 130 mm N/A 134 mm N/A N/A
8806
106.33
Unit of Measure
« 26 27 28 29 30 »