Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSA2-65J18 $106.33 N/A N/A Finished N/A 2 N/A 65 N/A S5K N/A 18 mm N/A 130 mm N/A 134 mm N/A N/A
8807
106.33
PSA2-65J19 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 19 mm N/A 130 mm N/A 134 mm N/A N/A
8808
106.33
PSA2-65J20 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 20 mm N/A 130 mm N/A 134 mm N/A N/A
8809
106.33
PSA2-65J22 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 22 mm N/A 130 mm N/A 134 mm N/A N/A
8810
106.33
PSA2-65J25 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 25 mm N/A 130 mm N/A 134 mm N/A N/A
8811
106.33
PSA2-65J28 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 28 mm N/A 130 mm N/A 134 mm N/A N/A
8812
106.33
PSA2-65J30 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 30 mm N/A 130 mm N/A 134 mm N/A N/A
8813
106.33
PSA2-65J32 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 32 mm N/A 130 mm N/A 134 mm N/A N/A
8814
106.33
PSA2-65J35 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 35 mm N/A 130 mm N/A 134 mm N/A N/A
8815
106.33
PSA2-65J40 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 40 mm N/A 130 mm N/A 134 mm N/A N/A
8816
106.33
PSA2-65J45 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 45 mm N/A 130 mm N/A 134 mm N/A N/A
8817
106.33
PSA2-65J50 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 65 N/A S5K N/A 50 mm N/A 130 mm N/A 134 mm N/A N/A
8818
106.33
PSA2-70 $94.70 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 70 N/A S5 N/A 15 mm N/A 140 mm N/A 144 mm N/A N/A
8819
94.7
PSA2-70J15 $101.28 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 15 mm N/A 140 mm N/A 144 mm N/A N/A
8820
101.28
PSA2-70J16 $116.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 16 mm N/A 140 mm N/A 144 mm N/A N/A
8821
116.21
PSA2-70J17 $116.21 N/A N/A Finished N/A 2 N/A 70 N/A S5K N/A 17 mm N/A 140 mm N/A 144 mm N/A N/A
8822
116.21
PSA2-70J18 $116.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 18 mm N/A 140 mm N/A 144 mm N/A N/A
8823
116.21
PSA2-70J19 $116.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 19 mm N/A 140 mm N/A 144 mm N/A N/A
8824
116.21
PSA2-70J20 $116.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 20 mm N/A 140 mm N/A 144 mm N/A N/A
8825
116.21
PSA2-70J22 $116.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 22 mm N/A 140 mm N/A 144 mm N/A N/A
8826
116.21
PSA2-70J25 $116.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 25 mm N/A 140 mm N/A 144 mm N/A N/A
8827
116.21
PSA2-70J28 $116.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 28 mm N/A 140 mm N/A 144 mm N/A N/A
8828
116.21
PSA2-70J30 $116.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 30 mm N/A 140 mm N/A 144 mm N/A N/A
8829
116.21
PSA2-70J32 $116.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 32 mm N/A 140 mm N/A 144 mm N/A N/A
8830
116.21
PSA2-70J35 $116.21 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 70 N/A S5K N/A 35 mm N/A 140 mm N/A 144 mm N/A N/A
8831
116.21
Unit of Measure
« 26 27 28 29 30 »