KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1-40J12 | $57.16 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 12 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
7922 |
57.16 |
| PS1-40J14 | $57.16 | N/A | N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 14 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
7923 |
57.16 |
| PS1-40J15 | $57.16 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
7924 |
57.16 |
| PS1-40J16 | $57.16 | N/A | N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
7925 |
57.16 |
| PS1-40J17 | $57.16 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 17 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
7926 |
57.16 |
| PS1-40J18 | $57.16 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 18 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
7927 |
57.16 |
| PS1-40J19 | $57.16 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 19 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
7928 |
57.16 |
| PS1-45 | $23.16 |
N/A
|
N/A Plain | N/A 1 | N/A 45 | N/A S1 | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
7929 |
23.16 |
| PS1-45J10 | $48.82 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
7930 |
48.82 |
| PS1-45J12 | $59.51 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 12 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
7931 |
59.51 |
| PS1-45J14 | $59.51 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 14 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
7932 |
59.51 |
| PS1-45J15 | $59.51 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
7933 |
59.51 |
| PS1-45J16 | $59.51 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
7934 |
59.51 |
| PS1-45J17 | $59.51 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
7935 |
59.51 |
| PS1-45J18 | $59.51 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 18 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
7936 |
59.51 |
| PS1-45J19 | $59.51 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 19 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
7937 |
59.51 |
| PS1-48 | $24.02 |
N/A
|
N/A Plain | N/A 1 | N/A 48 | N/A S1 | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
7938 |
24.02 |
| PS1-48J10 | $49.65 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
7939 |
49.65 |
| PS1-48J12 | $60.21 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 12 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
7940 |
60.21 |
| PS1-48J14 | $60.21 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 14 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
7941 |
60.21 |
| PS1-48J15 | $60.21 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
7942 |
60.21 |
| PS1-48J16 | $60.21 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
7943 |
60.21 |
| PS1-48J17 | $60.21 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
7944 |
60.21 |
| PS1-48J18 | $60.21 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 18 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
7945 |
60.21 |
| PS1-48J19 | $60.21 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 19 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
7946 |
60.21 |