KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSA2-70J40 | $116.21 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 40 mm | N/A 140 mm | N/A 144 mm | N/A |
N/A
8832 |
116.21 |
| PSA2-70J45 | $116.21 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 45 mm | N/A 140 mm | N/A 144 mm | N/A |
N/A
8833 |
116.21 |
| PSA2-70J50 | $116.21 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 50 mm | N/A 140 mm | N/A 144 mm | N/A |
N/A
8834 |
116.21 |
| PSA2-75 | $104.78 |
N/A
|
N/A Plain | N/A 2 | N/A 75 | N/A S5 | N/A 15 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8835 |
104.78 |
| PSA2-75J15 | $110.25 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 15 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8836 |
110.25 |
| PSA2-75J16 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 16 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8837 |
125.04 |
| PSA2-75J17 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 17 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8838 |
125.04 |
| PSA2-75J18 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 18 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8839 |
125.04 |
| PSA2-75J19 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 19 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8840 |
125.04 |
| PSA2-75J20 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 20 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8841 |
125.04 |
| PSA2-75J22 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 22 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8842 |
125.04 |
| PSA2-75J25 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 25 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8843 |
125.04 |
| PSA2-75J28 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 28 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8844 |
125.04 |
| PSA2-75J30 | $125.04 | N/A | N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 30 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8845 |
125.04 |
| PSA2-75J32 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 32 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8846 |
125.04 |
| PSA2-75J35 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 35 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8847 |
125.04 |
| PSA2-75J40 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 40 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8848 |
125.04 |
| PSA2-75J45 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 45 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8849 |
125.04 |
| PSA2-75J50 | $125.04 |
N/A
|
N/A Finished | N/A 2 | N/A 75 | N/A S5K | N/A 50 mm | N/A 150 mm | N/A 154 mm | N/A |
N/A
8850 |
125.04 |
| PSA2-80 | $118.56 |
N/A
|
N/A Plain | N/A 2 | N/A 80 | N/A S5 | N/A 15 mm | N/A 160 mm | N/A 164 mm | N/A |
N/A
8851 |
118.56 |
| PSA2-80J15 | $122.57 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 15 mm | N/A 160 mm | N/A 164 mm | N/A |
N/A
8852 |
122.57 |
| PSA2-80J16 | $137.17 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 16 mm | N/A 160 mm | N/A 164 mm | N/A |
N/A
8853 |
137.17 |
| PSA2-80J17 | $137.17 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 17 mm | N/A 160 mm | N/A 164 mm | N/A |
N/A
8854 |
137.17 |
| PSA2-80J18 | $137.17 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 18 mm | N/A 160 mm | N/A 164 mm | N/A |
N/A
8855 |
137.17 |
| PSA2-80J19 | $137.17 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 19 mm | N/A 160 mm | N/A 164 mm | N/A |
N/A
8856 |
137.17 |