Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSA2-80J20 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 20 mm N/A 160 mm N/A 164 mm N/A N/A
8857
137.17
PSA2-80J22 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 22 mm N/A 160 mm N/A 164 mm N/A N/A
8858
137.17
PSA2-80J25 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 25 mm N/A 160 mm N/A 164 mm N/A N/A
8859
137.17
PSA2-80J28 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 28 mm N/A 160 mm N/A 164 mm N/A N/A
8860
137.17
PSA2-80J30 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 30 mm N/A 160 mm N/A 164 mm N/A N/A
8861
137.17
PSA2-80J32 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 32 mm N/A 160 mm N/A 164 mm N/A N/A
8862
137.17
PSA2-80J35 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 35 mm N/A 160 mm N/A 164 mm N/A N/A
8863
137.17
PSA2-80J40 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 40 mm N/A 160 mm N/A 164 mm N/A N/A
8864
137.17
PSA2-80J45 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 45 mm N/A 160 mm N/A 164 mm N/A N/A
8865
137.17
PSA2-80J50 $137.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 80 N/A S5K N/A 50 mm N/A 160 mm N/A 164 mm N/A N/A
8866
137.17
PSA2-85 $126.07 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 85 N/A S5 N/A 15 mm N/A 170 mm N/A 174 mm N/A N/A
8867
126.07
PSA2-85J15 $131.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 15 mm N/A 170 mm N/A 174 mm N/A N/A
8868
131.95
PSA2-85J16 $146.48 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 16 mm N/A 170 mm N/A 174 mm N/A N/A
8869
146.48
PSA2-85J17 $146.48 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 17 mm N/A 170 mm N/A 174 mm N/A N/A
8870
146.48
PSA2-85J18 $146.48 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 18 mm N/A 170 mm N/A 174 mm N/A N/A
8871
146.48
PSA2-85J19 $146.48 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 19 mm N/A 170 mm N/A 174 mm N/A N/A
8872
146.48
PSA2-85J20 $146.48 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 20 mm N/A 170 mm N/A 174 mm N/A N/A
8873
146.48
PSA2-85J22 $146.48 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 22 mm N/A 170 mm N/A 174 mm N/A N/A
8874
146.48
PSA2-85J25 $146.48 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 25 mm N/A 170 mm N/A 174 mm N/A N/A
8875
146.48
PSA2-85J28 $146.48 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 28 mm N/A 170 mm N/A 174 mm N/A N/A
8876
146.48
PSA2-85J30 $146.48 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 30 mm N/A 170 mm N/A 174 mm N/A N/A
8877
146.48
PSA2-85J32 $146.48 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 32 mm N/A 170 mm N/A 174 mm N/A N/A
8878
146.48
PSA2-85J35 $146.48 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 35 mm N/A 170 mm N/A 174 mm N/A N/A
8879
146.48
PSA2-85J40 $146.48 N/A N/A Finished N/A 2 N/A 85 N/A S5K N/A 40 mm N/A 170 mm N/A 174 mm N/A N/A
8880
146.48
PSA2-85J45 $143.62 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 85 N/A S5K N/A 45 mm N/A 170 mm N/A 174 mm N/A N/A
8881
143.62
Unit of Measure
« 31 32 33 34 35 »