KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSA2-85J50 | $143.62 |
N/A
|
N/A Finished | N/A 2 | N/A 85 | N/A S5K | N/A 50 mm | N/A 170 mm | N/A 174 mm | N/A |
N/A
8882 |
143.62 |
| PSA2-90 | $138.77 |
N/A
|
N/A Plain | N/A 2 | N/A 90 | N/A S5 | N/A 15 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8883 |
138.77 |
| PSA2-90J15 | $143.31 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 15 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8884 |
143.31 |
| PSA2-90J16 | $157.69 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 16 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8885 |
157.69 |
| PSA2-90J17 | $157.69 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 17 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8886 |
157.69 |
| PSA2-90J18 | $157.69 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 18 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8887 |
157.69 |
| PSA2-90J19 | $157.69 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 19 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8888 |
157.69 |
| PSA2-90J20 | $157.69 | N/A | N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 20 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8889 |
157.69 |
| PSA2-90J22 | $157.69 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 22 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8890 |
157.69 |
| PSA2-90J25 | $157.69 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 25 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8891 |
157.69 |
| PSA2-90J28 | $157.69 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 28 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8892 |
157.69 |
| PSA2-90J30 | $157.69 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 30 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8893 |
157.69 |
| PSA2-90J32 | $157.69 | N/A | N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 32 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8894 |
157.69 |
| PSA2-90J35 | $157.69 | N/A | N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 35 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8895 |
157.69 |
| PSA2-90J40 | $157.69 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 40 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8896 |
157.69 |
| PSA2-90J45 | $157.69 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 45 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8897 |
157.69 |
| PSA2-90J50 | $157.69 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A S5K | N/A 50 mm | N/A 180 mm | N/A 184 mm | N/A |
N/A
8898 |
157.69 |
| PSA2-95 | $146.94 |
N/A
|
N/A Plain | N/A 2 | N/A 95 | N/A S5 | N/A 15 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8899 |
146.94 |
| PSA2-95J15 | $152.08 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 15 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8900 |
152.08 |
| PSA2-95J16 | $166.48 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 16 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8901 |
166.48 |
| PSA2-95J17 | $166.48 | N/A | N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 17 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8902 |
166.48 |
| PSA2-95J18 | $166.48 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 18 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8903 |
166.48 |
| PSA2-95J19 | $166.48 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 19 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8904 |
166.48 |
| PSA2-95J20 | $166.48 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 20 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8905 |
166.48 |
| PSA2-95J22 | $166.48 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 22 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8906 |
166.48 |