KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSA2-95J25 | $166.48 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 25 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8907 |
166.48 |
| PSA2-95J28 | $166.48 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 28 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8908 |
166.48 |
| PSA2-95J30 | $166.48 | N/A | N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 30 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8909 |
166.48 |
| PSA2-95J32 | $166.48 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 32 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8910 |
166.48 |
| PSA2-95J35 | $166.48 | N/A | N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 35 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8911 |
166.48 |
| PSA2-95J40 | $166.48 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 40 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8912 |
166.48 |
| PSA2-95J45 | $166.48 | N/A | N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 45 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8913 |
166.48 |
| PSA2-95J50 | $166.48 |
N/A
|
N/A Finished | N/A 2 | N/A 95 | N/A S5K | N/A 50 mm | N/A 190 mm | N/A 194 mm | N/A |
N/A
8914 |
166.48 |
| PS2.5-12 | $21.59 |
N/A
|
N/A Plain | N/A 2.5 | N/A 12 | N/A S1 | N/A 10 mm | N/A 30 mm | N/A 35 mm | N/A 37 mm |
N/A
8411 |
21.59 |
| PS2.5-12J10 | $47.62 |
N/A
|
N/A Finished | N/A 2.5 | N/A 12 | N/A S1T2 | N/A 10 mm | N/A 30 mm | N/A 35 mm | N/A 37 mm |
N/A
8412 |
47.62 |
| PS2.5-13 | $22.60 |
N/A
|
N/A Plain | N/A 2.5 | N/A 13 | N/A S1 | N/A 10 mm | N/A 32.5 mm | N/A 37.5 mm | N/A 37 mm |
N/A
8413 |
22.6 |
| PS2.5-13J10 | $48.58 |
N/A
|
N/A Finished | N/A 2.5 | N/A 13 | N/A S1K | N/A 10 mm | N/A 32.5 mm | N/A 37.5 mm | N/A 37 mm |
N/A
8414 |
48.58 |
| PS2.5-14 | $22.91 |
N/A
|
N/A Plain | N/A 2.5 | N/A 14 | N/A S1 | N/A 10 mm | N/A 35 mm | N/A 40 mm | N/A 37 mm |
N/A
8415 |
22.91 |
| PS2.5-14J10 | $48.82 | N/A | N/A Finished | N/A 2.5 | N/A 14 | N/A S1K | N/A 10 mm | N/A 35 mm | N/A 40 mm | N/A 37 mm |
N/A
8416 |
48.82 |
| PS2.5-14J12 | $62.89 | N/A | N/A Finished | N/A 2.5 | N/A 14 | N/A S1K | N/A 12 mm | N/A 35 mm | N/A 40 mm | N/A 37 mm |
N/A
8417 |
62.89 |
| PS2.5-15 | $26.41 |
N/A
|
N/A Plain | N/A 2.5 | N/A 15 | N/A S1 | N/A 12 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 37 mm |
N/A
8418 |
26.41 |
| PS2.5-15J12 | $51.58 |
N/A
|
N/A Finished | N/A 2.5 | N/A 15 | N/A S1K | N/A 12 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 37 mm |
N/A
8419 |
51.58 |
| PS2.5-15J14 | $65.69 |
N/A
|
N/A Finished | N/A 2.5 | N/A 15 | N/A S1K | N/A 14 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 37 mm |
N/A
8420 |
65.69 |
| PS2.5-16 | $27.55 |
N/A
|
N/A Plain | N/A 2.5 | N/A 16 | N/A S1 | N/A 12 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
8421 |
27.55 |
| PS2.5-16J12 | $52.53 |
N/A
|
N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 12 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
8422 |
52.53 |
| PS2.5-16J14 | $66.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 14 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
8423 |
66.61 |
| PS2.5-16J15 | $66.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
8424 |
66.61 |
| PS2.5-16J16 | $66.61 |
N/A
|
N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
8425 |
66.61 |
| PS2.5-18 | $28.50 | N/A | N/A Plain | N/A 2.5 | N/A 18 | N/A S1 | N/A 12 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
8426 |
28.5 |
| PS2.5-18J12 | $53.36 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 12 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
8427 |
53.36 |