KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS2.5-18J14 | $67.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 14 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
8428 |
67.77 |
| PS2.5-18J15 | $67.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
8429 |
67.77 |
| PS2.5-18J16 | $67.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
8430 |
67.77 |
| PS2.5-18J17 | $67.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
8431 |
67.77 |
| PS2.5-18J18 | $67.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 18 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
8432 |
67.77 |
| PS2.5-18J19 | $67.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 19 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
8433 |
67.77 |
| PS2.5-18J20 | $67.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 18 | N/A S1K | N/A 20 mm | N/A 45 mm | N/A 50 mm | N/A 37 mm |
N/A
8434 |
67.77 |
| PS2.5-20 | $35.06 |
N/A
|
N/A Plain | N/A 2.5 | N/A 20 | N/A S1 | N/A 12 mm | N/A 50 mm | N/A 55 mm | N/A 37 mm |
N/A
8435 |
35.06 |
| PS2.5-20J12 | $58.92 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 12 mm | N/A 50 mm | N/A 55 mm | N/A 37 mm |
N/A
8436 |
58.92 |
| PS2.5-20J14 | $73.74 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 14 mm | N/A 50 mm | N/A 55 mm | N/A 37 mm |
N/A
8437 |
73.74 |
| PS2.5-20J15 | $73.74 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 55 mm | N/A 37 mm |
N/A
8438 |
73.74 |
| PS2.5-20J16 | $73.74 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 16 mm | N/A 50 mm | N/A 55 mm | N/A 37 mm |
N/A
8439 |
73.74 |
| PS2.5-20J17 | $73.74 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 17 mm | N/A 50 mm | N/A 55 mm | N/A 37 mm |
N/A
8440 |
73.74 |
| PS2.5-20J18 | $73.74 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 18 mm | N/A 50 mm | N/A 55 mm | N/A 37 mm |
N/A
8441 |
73.74 |
| PS2.5-20J19 | $73.74 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 19 mm | N/A 50 mm | N/A 55 mm | N/A 37 mm |
N/A
8442 |
73.74 |
| PS2.5-20J20 | $73.74 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 20 mm | N/A 50 mm | N/A 55 mm | N/A 37 mm |
N/A
8443 |
73.74 |
| PS2.5-20J22 | $73.74 |
N/A
|
N/A Finished | N/A 2.5 | N/A 20 | N/A S1K | N/A 22 mm | N/A 50 mm | N/A 55 mm | N/A 37 mm |
N/A
8444 |
73.74 |
| PS2.5-22 | $38.74 |
N/A
|
N/A Plain | N/A 2.5 | N/A 22 | N/A S1 | N/A 12 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
8445 |
38.74 |
| PS2.5-22J12 | $62.20 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 12 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
8446 |
62.2 |
| PS2.5-22J14 | $77.16 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 14 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
8447 |
77.16 |
| PS2.5-22J15 | $77.16 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 15 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
8448 |
77.16 |
| PS2.5-22J16 | $77.16 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 16 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
8449 |
77.16 |
| PS2.5-22J17 | $77.16 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 17 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
8450 |
77.16 |
| PS2.5-22J18 | $77.16 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 18 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
8451 |
77.16 |
| PS2.5-22J19 | $77.16 |
N/A
|
N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 19 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
8452 |
77.16 |