Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS2.5-22J20 $77.16 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 20 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
8453
77.16
PS2.5-22J22 $77.16 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 22 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
8454
77.16
PS2.5-22J25 $77.16 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A S1K N/A 25 mm N/A 55 mm N/A 60 mm N/A 37 mm N/A
8455
77.16
PS2.5-24 $42.41 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 24 N/A S1 N/A 12 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
8456
42.41
PS2.5-24J12 $65.34 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 12 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
8457
65.34
PS2.5-24J14 $80.33 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 14 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
8458
80.33
PS2.5-24J15 $80.33 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 15 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
8459
80.33
PS2.5-24J16 $80.33 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 16 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
8460
80.33
PS2.5-24J17 $80.33 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 17 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
8461
80.33
PS2.5-24J18 $80.33 N/A N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 18 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
8462
80.33
PS2.5-24J19 $80.33 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 19 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
8463
80.33
PS2.5-24J20 $80.33 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 20 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
8464
80.33
PS2.5-24J22 $80.33 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 22 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
8465
80.33
PS2.5-24J25 $80.33 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 25 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
8466
80.33
PS2.5-24J28 $80.33 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S1K N/A 28 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
8467
80.33
PS2.5-25 $42.89 N/A N/A Plain N/A 2.5 N/A 25 N/A S1 N/A 12 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
8468
42.89
PS2.5-25J12 $65.69 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 12 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
8469
65.69
PS2.5-25J14 $80.67 N/A N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 14 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
8470
80.67
PS2.5-25J15 $80.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
8471
80.67
PS2.5-25J16 $80.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 16 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
8472
80.67
PS2.5-25J17 $80.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 17 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
8473
80.67
PS2.5-25J18 $80.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 18 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
8474
80.67
PS2.5-25J19 $80.67 N/A N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 19 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
8475
80.67
PS2.5-25J20 $80.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 20 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
8476
80.67
PS2.5-25J22 $80.67 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 25 N/A S1K N/A 22 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
8477
80.67
Unit of Measure
« 31 32 33 34 35 »