KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS2.5-25J25 | $80.67 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 25 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
8478 |
80.67 |
| PS2.5-25J28 | $80.67 |
N/A
|
N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 28 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
8479 |
80.67 |
| PS2.5-26 | $47.36 |
N/A
|
N/A Plain | N/A 2.5 | N/A 26 | N/A S1 | N/A 12 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8480 |
47.36 |
| PS2.5-26J12 | $69.50 |
N/A
|
N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 12 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8481 |
69.5 |
| PS2.5-26J14 | $85.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 14 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8482 |
85.4 |
| PS2.5-26J15 | $85.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 15 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8483 |
85.4 |
| PS2.5-26J16 | $85.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 16 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8484 |
85.4 |
| PS2.5-26J17 | $85.40 | N/A | N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 17 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8485 |
85.4 |
| PS2.5-26J18 | $85.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 18 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8486 |
85.4 |
| PS2.5-26J19 | $85.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 19 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8487 |
85.4 |
| PS2.5-26J20 | $85.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 20 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8488 |
85.4 |
| PS2.5-26J22 | $85.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 22 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8489 |
85.4 |
| PS2.5-26J25 | $85.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 25 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8490 |
85.4 |
| PS2.5-26J28 | $85.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 28 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8491 |
85.4 |
| PS2.5-26J30 | $85.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 30 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8492 |
85.4 |
| PS2.5-26J32 | $85.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 32 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
8493 |
85.4 |
| PS2.5-28 | $51.45 |
N/A
|
N/A Plain | N/A 2.5 | N/A 28 | N/A S1 | N/A 12 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8494 |
51.45 |
| PS2.5-28J12 | $72.94 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 12 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8495 |
72.94 |
| PS2.5-28J14 | $88.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 14 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8496 |
88.87 |
| PS2.5-28J15 | $88.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 15 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8497 |
88.87 |
| PS2.5-28J16 | $88.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 16 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8498 |
88.87 |
| PS2.5-28J17 | $88.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 17 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8499 |
88.87 |
| PS2.5-28J18 | $88.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 18 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8500 |
88.87 |
| PS2.5-28J19 | $88.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 19 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8501 |
88.87 |
| PS2.5-28J20 | $88.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 20 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8502 |
88.87 |