KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS2.5-28J22 | $88.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 22 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8503 |
88.87 |
| PS2.5-28J25 | $88.87 | N/A | N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 25 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8504 |
88.87 |
| PS2.5-28J28 | $88.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 28 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8505 |
88.87 |
| PS2.5-28J30 | $88.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 30 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8506 |
88.87 |
| PS2.5-28J32 | $88.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 32 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8507 |
88.87 |
| PS2.5-28J35 | $88.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 35 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
8508 |
88.87 |
| PS2.5-30 | $57.58 |
N/A
|
N/A Plain | N/A 2.5 | N/A 30 | N/A S1 | N/A 12 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8509 |
57.58 |
| PS2.5-30J12 | $78.40 |
N/A
|
N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 12 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8510 |
78.4 |
| PS2.5-30J14 | $94.55 | N/A | N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 14 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8511 |
94.55 |
| PS2.5-30J15 | $94.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 15 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8512 |
94.55 |
| PS2.5-30J16 | $94.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 16 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8513 |
94.55 |
| PS2.5-30J17 | $94.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 17 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8514 |
94.55 |
| PS2.5-30J18 | $94.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 18 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8515 |
94.55 |
| PS2.5-30J19 | $94.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 19 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8516 |
94.55 |
| PS2.5-30J20 | $94.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8517 |
94.55 |
| PS2.5-30J22 | $94.55 | N/A | N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 22 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8518 |
94.55 |
| PS2.5-30J25 | $94.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 25 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8519 |
94.55 |
| PS2.5-30J28 | $94.55 |
N/A
|
N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 28 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8520 |
94.55 |
| PS2.5-30J30 | $94.55 | N/A | N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 30 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8521 |
94.55 |
| PS2.5-30J32 | $94.55 | N/A | N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 32 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8522 |
94.55 |
| PS2.5-30J35 | $94.55 | N/A | N/A Finished | N/A 2.5 | N/A 30 | N/A S1K | N/A 35 mm | N/A 75 mm | N/A 80 mm | N/A 37 mm |
N/A
8523 |
94.55 |
| PSA2.5-32 | $48.78 |
N/A
|
N/A Plain | N/A 2.5 | N/A 32 | N/A S5 | N/A 15 mm | N/A 80 mm | N/A 85 mm | N/A |
N/A
8915 |
48.78 |
| PSA2.5-32J15 | $60.68 |
N/A
|
N/A Finished | N/A 2.5 | N/A 32 | N/A S5K | N/A 15 mm | N/A 80 mm | N/A 85 mm | N/A |
N/A
8916 |
60.68 |
| PSA2.5-32J16 | $77.27 | N/A | N/A Finished | N/A 2.5 | N/A 32 | N/A S5K | N/A 16 mm | N/A 80 mm | N/A 85 mm | N/A |
N/A
8917 |
77.27 |
| PSA2.5-32J17 | $77.27 |
N/A
|
N/A Finished | N/A 2.5 | N/A 32 | N/A S5K | N/A 17 mm | N/A 80 mm | N/A 85 mm | N/A |
N/A
8918 |
77.27 |