Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSA2.5-32J18 $77.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 18 mm N/A 80 mm N/A 85 mm N/A N/A
8919
77.27
PSA2.5-32J19 $77.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 19 mm N/A 80 mm N/A 85 mm N/A N/A
8920
77.27
PSA2.5-32J20 $77.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 20 mm N/A 80 mm N/A 85 mm N/A N/A
8921
77.27
PSA2.5-32J22 $77.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 22 mm N/A 80 mm N/A 85 mm N/A N/A
8922
77.27
PSA2.5-32J25 $77.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 25 mm N/A 80 mm N/A 85 mm N/A N/A
8923
77.27
PSA2.5-32J28 $77.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 28 mm N/A 80 mm N/A 85 mm N/A N/A
8924
77.27
PSA2.5-32J30 $77.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 30 mm N/A 80 mm N/A 85 mm N/A N/A
8925
77.27
PSA2.5-32J32 $77.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 32 mm N/A 80 mm N/A 85 mm N/A N/A
8926
77.27
PSA2.5-32J35 $77.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S5K N/A 35 mm N/A 80 mm N/A 85 mm N/A N/A
8927
77.27
PSA2.5-35 $54.31 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 35 N/A S5 N/A 15 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8928
54.31
PSA2.5-35J15 $65.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 15 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8929
65.56
PSA2.5-35J16 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 16 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8930
82.26
PSA2.5-35J17 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 17 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8931
82.26
PSA2.5-35J18 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 18 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8932
82.26
PSA2.5-35J19 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 19 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8933
82.26
PSA2.5-35J20 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8934
82.26
PSA2.5-35J22 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 22 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8935
82.26
PSA2.5-35J25 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 25 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8936
82.26
PSA2.5-35J28 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 28 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8937
82.26
PSA2.5-35J30 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 30 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8938
82.26
PSA2.5-35J32 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 32 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8939
82.26
PSA2.5-35J35 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 35 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8940
82.26
PSA2.5-35J40 $82.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S5K N/A 40 mm N/A 87.5 mm N/A 92.5 mm N/A N/A
8941
82.26
PSA2.5-36 $57.67 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 36 N/A S5 N/A 15 mm N/A 90 mm N/A 95 mm N/A N/A
8942
57.67
PSA2.5-36J15 $68.58 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 15 mm N/A 90 mm N/A 95 mm N/A N/A
8943
68.58
Unit of Measure
« 36 37 38 39 40 »