Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSA2.5-36J16 $85.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 16 mm N/A 90 mm N/A 95 mm N/A N/A
8944
85.63
PSA2.5-36J17 $85.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 17 mm N/A 90 mm N/A 95 mm N/A N/A
8945
85.63
PSA2.5-36J18 $85.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 18 mm N/A 90 mm N/A 95 mm N/A N/A
8946
85.63
PSA2.5-36J19 $85.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 19 mm N/A 90 mm N/A 95 mm N/A N/A
8947
85.63
PSA2.5-36J20 $85.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 20 mm N/A 90 mm N/A 95 mm N/A N/A
8948
85.63
PSA2.5-36J22 $85.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 22 mm N/A 90 mm N/A 95 mm N/A N/A
8949
85.63
PSA2.5-36J25 $85.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 25 mm N/A 90 mm N/A 95 mm N/A N/A
8950
85.63
PSA2.5-36J28 $85.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 28 mm N/A 90 mm N/A 95 mm N/A N/A
8951
85.63
PSA2.5-36J30 $85.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 30 mm N/A 90 mm N/A 95 mm N/A N/A
8952
85.63
PSA2.5-36J32 $85.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 32 mm N/A 90 mm N/A 95 mm N/A N/A
8953
85.63
PSA2.5-36J35 $85.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 35 mm N/A 90 mm N/A 95 mm N/A N/A
8954
85.63
PSA2.5-36J40 $85.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 36 N/A S5K N/A 40 mm N/A 90 mm N/A 95 mm N/A N/A
8955
85.63
PSA2.5-40 $65.34 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 40 N/A S5 N/A 15 mm N/A 100 mm N/A 105 mm N/A N/A
8956
65.34
PSA2.5-40J15 $75.22 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 15 mm N/A 100 mm N/A 105 mm N/A N/A
8957
75.22
PSA2.5-40J16 $92.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 16 mm N/A 100 mm N/A 105 mm N/A N/A
8958
92.56
PSA2.5-40J17 $92.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 17 mm N/A 100 mm N/A 105 mm N/A N/A
8959
92.56
PSA2.5-40J18 $92.56 N/A N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 18 mm N/A 100 mm N/A 105 mm N/A N/A
8960
92.56
PSA2.5-40J19 $92.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 19 mm N/A 100 mm N/A 105 mm N/A N/A
8961
92.56
PSA2.5-40J20 $92.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 20 mm N/A 100 mm N/A 105 mm N/A N/A
8962
92.56
PSA2.5-40J22 $92.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 22 mm N/A 100 mm N/A 105 mm N/A N/A
8963
92.56
PSA2.5-40J25 $92.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 25 mm N/A 100 mm N/A 105 mm N/A N/A
8964
92.56
PSA2.5-40J28 $92.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 28 mm N/A 100 mm N/A 105 mm N/A N/A
8965
92.56
PSA2.5-40J30 $92.56 N/A N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 30 mm N/A 100 mm N/A 105 mm N/A N/A
8966
92.56
PSA2.5-40J32 $92.56 N/A N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 32 mm N/A 100 mm N/A 105 mm N/A N/A
8967
92.56
PSA2.5-40J35 $92.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 35 mm N/A 100 mm N/A 105 mm N/A N/A
8968
92.56
Unit of Measure
« 36 37 38 39 40 »