Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSA2.5-40J40 $92.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 40 mm N/A 100 mm N/A 105 mm N/A N/A
8969
92.56
PSA2.5-40J45 $92.56 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 40 N/A S5K N/A 45 mm N/A 100 mm N/A 105 mm N/A N/A
8970
92.56
PSA2.5-45 $76.69 N/A N/A Plain N/A 2.5 N/A 45 N/A S5 N/A 15 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8971
76.69
PSA2.5-45J15 $85.17 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 15 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8972
85.17
PSA2.5-45J16 $102.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 16 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8973
102.38
PSA2.5-45J17 $102.38 N/A N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 17 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8974
102.38
PSA2.5-45J18 $102.38 N/A N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 18 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8975
102.38
PSA2.5-45J19 $102.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 19 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8976
102.38
PSA2.5-45J20 $102.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 20 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8977
102.38
PSA2.5-45J22 $102.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 22 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8978
102.38
PSA2.5-45J25 $102.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 25 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8979
102.38
PSA2.5-45J28 $102.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 28 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8980
102.38
PSA2.5-45J30 $102.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 30 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8981
102.38
PSA2.5-45J32 $102.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 32 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8982
102.38
PSA2.5-45J35 $102.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 35 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8983
102.38
PSA2.5-45J40 $102.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 40 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8984
102.38
PSA2.5-45J45 $102.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 45 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8985
102.38
PSA2.5-45J50 $102.38 N/A N/A Finished N/A 2.5 N/A 45 N/A S5K N/A 50 mm N/A 112.5 mm N/A 117.5 mm N/A N/A
8986
102.38
PSA2.5-48 $85.49 N/A N/A Plain N/A 2.5 N/A 48 N/A S5 N/A 15 mm N/A 120 mm N/A 125 mm N/A N/A
8987
85.49
PSA2.5-48J15 $92.99 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 48 N/A S5K N/A 15 mm N/A 120 mm N/A 125 mm N/A N/A
8988
92.99
PSA2.5-48J16 $110.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 48 N/A S5K N/A 16 mm N/A 120 mm N/A 125 mm N/A N/A
8989
110.03
PSA2.5-48J17 $110.03 N/A N/A Finished N/A 2.5 N/A 48 N/A S5K N/A 17 mm N/A 120 mm N/A 125 mm N/A N/A
8990
110.03
PSA2.5-48J18 $110.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 48 N/A S5K N/A 18 mm N/A 120 mm N/A 125 mm N/A N/A
8991
110.03
PSA2.5-48J19 $110.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 48 N/A S5K N/A 19 mm N/A 120 mm N/A 125 mm N/A N/A
8992
110.03
PSA2.5-48J20 $110.03 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 48 N/A S5K N/A 20 mm N/A 120 mm N/A 125 mm N/A N/A
8993
110.03
Unit of Measure
« 36 37 38 39 40 »