KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSA2.5-48J22 | $110.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 22 mm | N/A 120 mm | N/A 125 mm | N/A |
N/A
8994 |
110.03 |
| PSA2.5-48J25 | $110.03 | N/A | N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 125 mm | N/A |
N/A
8995 |
110.03 |
| PSA2.5-48J28 | $110.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 125 mm | N/A |
N/A
8996 |
110.03 |
| PSA2.5-48J30 | $110.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 125 mm | N/A |
N/A
8997 |
110.03 |
| PSA2.5-48J32 | $110.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 125 mm | N/A |
N/A
8998 |
110.03 |
| PSA2.5-48J35 | $110.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 125 mm | N/A |
N/A
8999 |
110.03 |
| PSA2.5-48J40 | $110.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 40 mm | N/A 120 mm | N/A 125 mm | N/A |
N/A
9000 |
110.03 |
| PSA2.5-48J45 | $110.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 45 mm | N/A 120 mm | N/A 125 mm | N/A |
N/A
9001 |
110.03 |
| PSA2.5-48J50 | $110.03 |
N/A
|
N/A Finished | N/A 2.5 | N/A 48 | N/A S5K | N/A 50 mm | N/A 120 mm | N/A 125 mm | N/A |
N/A
9002 |
110.03 |
| PSA2.5-50 | $87.77 |
N/A
|
N/A Plain | N/A 2.5 | N/A 50 | N/A S5 | N/A 15 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9003 |
87.77 |
| PSA2.5-50J15 | $94.88 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 15 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9004 |
94.88 |
| PSA2.5-50J16 | $111.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 16 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9005 |
111.78 |
| PSA2.5-50J17 | $111.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 17 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9006 |
111.78 |
| PSA2.5-50J18 | $111.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 18 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9007 |
111.78 |
| PSA2.5-50J19 | $111.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 19 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9008 |
111.78 |
| PSA2.5-50J20 | $111.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 20 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9009 |
111.78 |
| PSA2.5-50J22 | $111.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 22 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9010 |
111.78 |
| PSA2.5-50J25 | $111.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 25 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9011 |
111.78 |
| PSA2.5-50J28 | $111.78 | N/A | N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 28 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9012 |
111.78 |
| PSA2.5-50J30 | $111.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 30 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9013 |
111.78 |
| PSA2.5-50J32 | $111.78 | N/A | N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 32 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9014 |
111.78 |
| PSA2.5-50J35 | $111.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 35 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9015 |
111.78 |
| PSA2.5-50J40 | $111.78 | N/A | N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 40 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9016 |
111.78 |
| PSA2.5-50J45 | $111.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 45 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9017 |
111.78 |
| PSA2.5-50J50 | $111.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 50 | N/A S5K | N/A 50 mm | N/A 125 mm | N/A 130 mm | N/A |
N/A
9018 |
111.78 |