KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSA2.5-55 | $102.86 | N/A | N/A Plain | N/A 2.5 | N/A 55 | N/A S5 | N/A 15 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9019 |
102.86 |
| PSA2.5-55J15 | $108.29 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 15 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9020 |
108.29 |
| PSA2.5-55J16 | $125.04 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 16 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9021 |
125.04 |
| PSA2.5-55J17 | $125.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 17 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9022 |
125.04 |
| PSA2.5-55J18 | $125.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 18 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9023 |
125.04 |
| PSA2.5-55J19 | $125.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 19 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9024 |
125.04 |
| PSA2.5-55J20 | $125.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 20 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9025 |
125.04 |
| PSA2.5-55J22 | $125.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 22 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9026 |
125.04 |
| PSA2.5-55J25 | $125.04 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 25 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9027 |
125.04 |
| PSA2.5-55J28 | $125.04 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 28 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9028 |
125.04 |
| PSA2.5-55J30 | $125.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 30 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9029 |
125.04 |
| PSA2.5-55J32 | $125.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 32 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9030 |
125.04 |
| PSA2.5-55J35 | $125.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 35 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9031 |
125.04 |
| PSA2.5-55J40 | $125.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 40 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9032 |
125.04 |
| PSA2.5-55J45 | $125.04 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 45 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9033 |
125.04 |
| PSA2.5-55J50 | $125.04 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S5K | N/A 50 mm | N/A 137.5 mm | N/A 142.5 mm | N/A |
N/A
9034 |
125.04 |
| PSA2.5-60 | $114.30 |
N/A
|
N/A Plain | N/A 2.5 | N/A 60 | N/A S5 | N/A 15 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9035 |
114.3 |
| PSA2.5-60J15 | $121.13 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 15 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9036 |
121.13 |
| PSA2.5-60J16 | $137.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 16 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9037 |
137.71 |
| PSA2.5-60J17 | $137.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 17 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9038 |
137.71 |
| PSA2.5-60J18 | $137.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 18 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9039 |
137.71 |
| PSA2.5-60J19 | $137.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 19 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9040 |
137.71 |
| PSA2.5-60J20 | $137.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 20 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9041 |
137.71 |
| PSA2.5-60J22 | $137.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 22 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9042 |
137.71 |
| PSA2.5-60J25 | $137.71 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 25 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9043 |
137.71 |