KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSA2.5-60J28 | $134.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 28 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9044 |
134.85 |
| PSA2.5-60J30 | $134.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 30 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9045 |
134.85 |
| PSA2.5-60J32 | $134.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 32 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9046 |
134.85 |
| PSA2.5-60J35 | $134.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 35 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9047 |
134.85 |
| PSA2.5-60J40 | $134.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 40 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9048 |
134.85 |
| PSA2.5-60J45 | $134.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 45 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9049 |
134.85 |
| PSA2.5-60J50 | $134.85 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S5K | N/A 50 mm | N/A 150 mm | N/A 155 mm | N/A |
N/A
9050 |
134.85 |
| PS3-12 | $29.02 |
N/A
|
N/A Plain | N/A 3 | N/A 12 | N/A S1 | N/A 12 mm | N/A 36 mm | N/A 42 mm | N/A 45 mm |
N/A
8524 |
29.02 |
| PS3-12J12 | $53.83 |
N/A
|
N/A Finished | N/A 3 | N/A 12 | N/A S1T2 | N/A 12 mm | N/A 36 mm | N/A 42 mm | N/A 45 mm |
N/A
8525 |
53.83 |
| PS3-13 | $29.51 |
N/A
|
N/A Plain | N/A 3 | N/A 13 | N/A S1 | N/A 12 mm | N/A 39 mm | N/A 45 mm | N/A 45 mm |
N/A
8526 |
29.51 |
| PS3-13J12 | $54.20 |
N/A
|
N/A Finished | N/A 3 | N/A 13 | N/A S1K | N/A 12 mm | N/A 39 mm | N/A 45 mm | N/A 45 mm |
N/A
8527 |
54.2 |
| PS3-14 | $31.58 |
N/A
|
N/A Plain | N/A 3 | N/A 14 | N/A S1 | N/A 12 mm | N/A 42 mm | N/A 48 mm | N/A 45 mm |
N/A
8528 |
31.58 |
| PS3-14J12 | $56.09 |
N/A
|
N/A Finished | N/A 3 | N/A 14 | N/A S1K | N/A 12 mm | N/A 42 mm | N/A 48 mm | N/A 45 mm |
N/A
8529 |
56.09 |
| PS3-14J14 | $71.33 |
N/A
|
N/A Finished | N/A 3 | N/A 14 | N/A S1K | N/A 14 mm | N/A 42 mm | N/A 48 mm | N/A 45 mm |
N/A
8530 |
71.33 |
| PS3-15 | $35.79 |
N/A
|
N/A Plain | N/A 3 | N/A 15 | N/A S1 | N/A 14 mm | N/A 45 mm | N/A 51 mm | N/A 45 mm |
N/A
8531 |
35.79 |
| PS3-15J14 | $59.73 |
N/A
|
N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 14 mm | N/A 45 mm | N/A 51 mm | N/A 45 mm |
N/A
8532 |
59.73 |
| PS3-15J15 | $74.99 |
N/A
|
N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 51 mm | N/A 45 mm |
N/A
8533 |
74.99 |
| PS3-15J16 | $74.99 |
N/A
|
N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 51 mm | N/A 45 mm |
N/A
8534 |
74.99 |
| PS3-15J17 | $74.99 |
N/A
|
N/A Finished | N/A 3 | N/A 15 | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 51 mm | N/A 45 mm |
N/A
8535 |
74.99 |
| PS3-16 | $36.29 |
N/A
|
N/A Plain | N/A 3 | N/A 16 | N/A S1 | N/A 14 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
8536 |
36.29 |
| PS3-16J14 | $59.97 |
N/A
|
N/A Finished | N/A 3 | N/A 16 | N/A S1K | N/A 14 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
8537 |
59.97 |
| PS3-16J15 | $76.03 |
N/A
|
N/A Finished | N/A 3 | N/A 16 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
8538 |
76.03 |
| PS3-16J16 | $76.03 | N/A | N/A Finished | N/A 3 | N/A 16 | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
8539 |
76.03 |
| PS3-16J17 | $76.03 |
N/A
|
N/A Finished | N/A 3 | N/A 16 | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
8540 |
76.03 |
| PS3-16J18 | $76.03 |
N/A
|
N/A Finished | N/A 3 | N/A 16 | N/A S1K | N/A 18 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
8541 |
76.03 |