Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS3-16J19 $76.03 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 19 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
8542
76.03
PS3-18 $44.03 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 18 N/A S1 N/A 14 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
8543
44.03
PS3-18J14 $66.85 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 14 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
8544
66.85
PS3-18J15 $82.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 15 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
8545
82.82
PS3-18J16 $82.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 16 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
8546
82.82
PS3-18J17 $82.82 N/A N/A Finished N/A 3 N/A 18 N/A S1K N/A 17 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
8547
82.82
PS3-18J18 $82.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 18 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
8548
82.82
PS3-18J19 $82.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 19 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
8549
82.82
PS3-18J20 $82.82 N/A N/A Finished N/A 3 N/A 18 N/A S1K N/A 20 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
8550
82.82
PS3-18J22 $82.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 22 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
8551
82.82
PS3-20 $47.75 N/A N/A Plain N/A 3 N/A 20 N/A S1 N/A 14 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
8552
47.75
PS3-20J14 $69.84 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 14 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
8553
69.84
PS3-20J15 $85.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
8554
85.96
PS3-20J16 $85.96 N/A N/A Finished N/A 3 N/A 20 N/A S1K N/A 16 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
8555
85.96
PS3-20J17 $85.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 17 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
8556
85.96
PS3-20J18 $85.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 18 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
8557
85.96
PS3-20J19 $85.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 19 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
8558
85.96
PS3-20J20 $85.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 20 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
8559
85.96
PS3-20J22 $85.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 22 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
8560
85.96
PS3-20J25 $85.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 25 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
8561
85.96
PS3-20J28 $85.96 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 28 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
8562
85.96
PS3-22 $54.39 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 22 N/A S1 N/A 14 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
8563
54.39
PS3-22J14 $75.56 N/A N/A Finished N/A 3 N/A 22 N/A S1K N/A 14 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
8564
75.56
PS3-22J15 $91.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 15 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
8565
91.55
PS3-22J16 $91.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 16 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
8566
91.55
Unit of Measure
« 41 42 43 44 45 »