Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS3-22J17 $91.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 17 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
8567
91.55
PS3-22J18 $91.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 18 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
8568
91.55
PS3-22J19 $91.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 19 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
8569
91.55
PS3-22J20 $91.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 20 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
8570
91.55
PS3-22J22 $91.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 22 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
8571
91.55
PS3-22J25 $91.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 25 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
8572
91.55
PS3-22J28 $91.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 28 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
8573
91.55
PS3-22J30 $91.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 30 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
8574
91.55
PS3-24 $58.67 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 24 N/A S1 N/A 14 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8575
58.67
PS3-24J14 $79.20 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 14 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8576
79.2
PS3-24J15 $95.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 15 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8577
95.76
PS3-24J16 $95.76 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 16 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8578
95.76
PS3-24J17 $95.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 17 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8579
95.76
PS3-24J18 $95.76 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 18 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8580
95.76
PS3-24J19 $95.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 19 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8581
95.76
PS3-24J20 $95.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 20 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8582
95.76
PS3-24J22 $95.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 22 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8583
95.76
PS3-24J25 $95.76 N/A N/A Finished N/A 3 N/A 24 N/A S1K N/A 25 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8584
95.76
PS3-24J28 $95.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 28 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8585
95.76
PS3-24J30 $95.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 30 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8586
95.76
PS3-24J32 $95.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 32 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
8587
95.76
PS3-25 $65.59 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 25 N/A S1 N/A 14 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8588
65.59
PS3-25J14 $85.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 14 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8589
85.51
PS3-25J15 $102.50 N/A N/A Finished N/A 3 N/A 25 N/A S1K N/A 15 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8590
102.5
PS3-25J16 $102.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 16 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8591
102.5
Unit of Measure
« 41 42 43 44 45 »