Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 46 47 48 49 50 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS3-25J17 $102.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 17 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8592
102.5
PS3-25J18 $102.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 18 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8593
102.5
PS3-25J19 $102.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 19 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8594
102.5
PS3-25J20 $102.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8595
102.5
PS3-25J22 $102.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 22 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8596
102.5
PS3-25J25 $102.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 25 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8597
102.5
PS3-25J28 $102.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 28 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8598
102.5
PS3-25J30 $102.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 30 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8599
102.5
PS3-25J32 $102.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 32 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8600
102.5
PS3-25J35 $102.50 N/A N/A Finished N/A 3 N/A 25 N/A S1K N/A 35 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
8601
102.5
PS3-26 $66.26 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 26 N/A S1 N/A 14 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8602
66.26
PS3-26J14 $85.86 N/A N/A Finished N/A 3 N/A 26 N/A S1K N/A 14 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8603
85.86
PS3-26J15 $102.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 15 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8604
102.82
PS3-26J16 $102.82 N/A N/A Finished N/A 3 N/A 26 N/A S1K N/A 16 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8605
102.82
PS3-26J17 $102.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 17 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8606
102.82
PS3-26J18 $102.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 18 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8607
102.82
PS3-26J19 $102.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 19 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8608
102.82
PS3-26J20 $102.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 20 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8609
102.82
PS3-26J22 $102.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 22 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8610
102.82
PS3-26J25 $102.82 N/A N/A Finished N/A 3 N/A 26 N/A S1K N/A 25 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8611
102.82
PS3-26J28 $102.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 28 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8612
102.82
PS3-26J30 $102.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 30 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8613
102.82
PS3-26J32 $102.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 32 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8614
102.82
PS3-26J35 $102.82 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 35 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
8615
102.82
PS3-28 $70.08 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 28 N/A S1 N/A 14 mm N/A 84 mm N/A 90 mm N/A 45 mm N/A
8616
70.08
Unit of Measure
« 46 47 48 49 50 »