KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS3-28J14 | $89.09 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 14 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8617 |
89.09 |
| PS3-28J15 | $106.11 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 15 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8618 |
106.11 |
| PS3-28J16 | $106.11 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 16 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8619 |
106.11 |
| PS3-28J17 | $106.11 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 17 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8620 |
106.11 |
| PS3-28J18 | $106.11 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 18 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8621 |
106.11 |
| PS3-28J19 | $106.11 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 19 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8622 |
106.11 |
| PS3-28J20 | $106.11 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 20 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8623 |
106.11 |
| PS3-28J22 | $106.11 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 22 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8624 |
106.11 |
| PS3-28J25 | $106.11 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 25 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8625 |
106.11 |
| PS3-28J28 | $106.11 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 28 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8626 |
106.11 |
| PS3-28J30 | $106.11 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 30 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8627 |
106.11 |
| PS3-28J32 | $106.11 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 32 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8628 |
106.11 |
| PS3-28J35 | $106.11 |
N/A
|
N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 35 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8629 |
106.11 |
| PS3-28J40 | $106.11 | N/A | N/A Finished | N/A 3 | N/A 28 | N/A S1K | N/A 40 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
8630 |
106.11 |
| PS3-30 | $80.18 |
N/A
|
N/A Plain | N/A 3 | N/A 30 | N/A S1 | N/A 14 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8631 |
80.18 |
| PS3-30J14 | $97.97 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 14 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8632 |
97.97 |
| PS3-30J15 | $115.03 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 15 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8633 |
115.03 |
| PS3-30J16 | $115.03 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 16 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8634 |
115.03 |
| PS3-30J17 | $115.03 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 17 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8635 |
115.03 |
| PS3-30J18 | $115.03 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 18 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8636 |
115.03 |
| PS3-30J19 | $115.03 | N/A | N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 19 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8637 |
115.03 |
| PS3-30J20 | $115.03 | N/A | N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8638 |
115.03 |
| PS3-30J22 | $115.03 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8639 |
115.03 |
| PS3-30J25 | $115.03 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8640 |
115.03 |
| PS3-30J28 | $115.03 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8641 |
115.03 |