KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS3-30J30 | $115.03 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8642 |
115.03 |
| PS3-30J32 | $115.03 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8643 |
115.03 |
| PS3-30J35 | $115.03 | N/A | N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 35 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8644 |
115.03 |
| PS3-30J40 | $115.03 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A S1K | N/A 40 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
8645 |
115.03 |
| PSA3-32 | $70.84 |
N/A
|
N/A Plain | N/A 3 | N/A 32 | N/A S5 | N/A 18 mm | N/A 96 mm | N/A 102 mm | N/A |
N/A
9051 |
70.84 |
| PSA3-32J18 | $80.10 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 18 mm | N/A 96 mm | N/A 102 mm | N/A |
N/A
9052 |
80.1 |
| PSA3-32J19 | $97.09 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 19 mm | N/A 96 mm | N/A 102 mm | N/A |
N/A
9053 |
97.09 |
| PSA3-32J20 | $97.09 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 20 mm | N/A 96 mm | N/A 102 mm | N/A |
N/A
9054 |
97.09 |
| PSA3-32J22 | $97.09 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 22 mm | N/A 96 mm | N/A 102 mm | N/A |
N/A
9055 |
97.09 |
| PSA3-32J25 | $97.09 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 25 mm | N/A 96 mm | N/A 102 mm | N/A |
N/A
9056 |
97.09 |
| PSA3-32J28 | $97.09 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 28 mm | N/A 96 mm | N/A 102 mm | N/A |
N/A
9057 |
97.09 |
| PSA3-32J30 | $97.09 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 30 mm | N/A 96 mm | N/A 102 mm | N/A |
N/A
9058 |
97.09 |
| PSA3-32J32 | $97.09 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 32 mm | N/A 96 mm | N/A 102 mm | N/A |
N/A
9059 |
97.09 |
| PSA3-32J35 | $97.09 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 35 mm | N/A 96 mm | N/A 102 mm | N/A |
N/A
9060 |
97.09 |
| PSA3-32J40 | $97.09 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A S5K | N/A 40 mm | N/A 96 mm | N/A 102 mm | N/A |
N/A
9061 |
97.09 |
| PSA3-35 | $81.62 |
N/A
|
N/A Plain | N/A 3 | N/A 35 | N/A S5 | N/A 18 mm | N/A 105 mm | N/A 111 mm | N/A |
N/A
9062 |
81.62 |
| PSA3-35J18 | $89.65 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 18 mm | N/A 105 mm | N/A 111 mm | N/A |
N/A
9063 |
89.65 |
| PSA3-35J19 | $107.30 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 19 mm | N/A 105 mm | N/A 111 mm | N/A |
N/A
9064 |
107.3 |
| PSA3-35J20 | $107.30 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 20 mm | N/A 105 mm | N/A 111 mm | N/A |
N/A
9065 |
107.3 |
| PSA3-35J22 | $107.30 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 22 mm | N/A 105 mm | N/A 111 mm | N/A |
N/A
9066 |
107.3 |
| PSA3-35J25 | $107.30 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 25 mm | N/A 105 mm | N/A 111 mm | N/A |
N/A
9067 |
107.3 |
| PSA3-35J28 | $107.30 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 28 mm | N/A 105 mm | N/A 111 mm | N/A |
N/A
9068 |
107.3 |
| PSA3-35J30 | $107.30 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 30 mm | N/A 105 mm | N/A 111 mm | N/A |
N/A
9069 |
107.3 |
| PSA3-35J32 | $107.30 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 32 mm | N/A 105 mm | N/A 111 mm | N/A |
N/A
9070 |
107.3 |
| PSA3-35J35 | $107.30 | N/A | N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 35 mm | N/A 105 mm | N/A 111 mm | N/A |
N/A
9071 |
107.3 |