KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSA3-35J40 | $107.30 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 40 mm | N/A 105 mm | N/A 111 mm | N/A |
N/A
9072 |
107.3 |
| PSA3-35J45 | $107.30 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S5K | N/A 45 mm | N/A 105 mm | N/A 111 mm | N/A |
N/A
9073 |
107.3 |
| PSA3-36 | $82.02 |
N/A
|
N/A Plain | N/A 3 | N/A 36 | N/A S5 | N/A 18 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9074 |
82.02 |
| PSA3-36J18 | $89.88 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 18 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9075 |
89.88 |
| PSA3-36J19 | $108.07 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 19 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9076 |
108.07 |
| PSA3-36J20 | $108.07 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 20 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9077 |
108.07 |
| PSA3-36J22 | $108.07 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 22 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9078 |
108.07 |
| PSA3-36J25 | $108.07 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 25 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9079 |
108.07 |
| PSA3-36J28 | $108.07 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 28 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9080 |
108.07 |
| PSA3-36J30 | $108.07 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 30 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9081 |
108.07 |
| PSA3-36J32 | $108.07 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 32 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9082 |
108.07 |
| PSA3-36J35 | $108.07 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 35 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9083 |
108.07 |
| PSA3-36J40 | $108.07 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 40 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9084 |
108.07 |
| PSA3-36J45 | $108.07 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 45 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9085 |
108.07 |
| PSA3-36J50 | $108.07 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S5K | N/A 50 mm | N/A 108 mm | N/A 114 mm | N/A |
N/A
9086 |
108.07 |
| PSA3-40 | $94.14 |
N/A
|
N/A Plain | N/A 3 | N/A 40 | N/A S5 | N/A 18 mm | N/A 120 mm | N/A 126 mm | N/A |
N/A
9087 |
94.14 |
| PSA3-40J18 | $100.50 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 18 mm | N/A 120 mm | N/A 126 mm | N/A |
N/A
9088 |
100.5 |
| PSA3-40J19 | $118.47 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 19 mm | N/A 120 mm | N/A 126 mm | N/A |
N/A
9089 |
118.47 |
| PSA3-40J20 | $118.47 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 20 mm | N/A 120 mm | N/A 126 mm | N/A |
N/A
9090 |
118.47 |
| PSA3-40J22 | $118.47 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 22 mm | N/A 120 mm | N/A 126 mm | N/A |
N/A
9091 |
118.47 |
| PSA3-40J25 | $118.47 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 126 mm | N/A |
N/A
9092 |
118.47 |
| PSA3-40J28 | $118.47 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 126 mm | N/A |
N/A
9093 |
118.47 |
| PSA3-40J30 | $118.47 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 126 mm | N/A |
N/A
9094 |
118.47 |
| PSA3-40J32 | $118.47 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 126 mm | N/A |
N/A
9095 |
118.47 |
| PSA3-40J35 | $118.47 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 126 mm | N/A |
N/A
9096 |
118.47 |