Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1-60J18 $64.40 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 18 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
7972
64.4
PS1-60J19 $64.40 N/A N/A Finished N/A 1 N/A 60 N/A S1K N/A 19 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
7973
64.4
PS1-65 $32.58 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 65 N/A S1 N/A 10 mm N/A 65 mm N/A 67 mm N/A 20 mm N/A
7974
32.58
PS1-65J10 $57.03 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 65 N/A S1K N/A 10 mm N/A 65 mm N/A 67 mm N/A 20 mm N/A
7975
57.03
PS1-65J12 $67.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 65 N/A S1K N/A 12 mm N/A 65 mm N/A 67 mm N/A 20 mm N/A
7976
67.42
PS1-65J14 $67.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 65 N/A S1K N/A 14 mm N/A 65 mm N/A 67 mm N/A 20 mm N/A
7977
67.42
PS1-65J15 $67.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 65 N/A S1K N/A 15 mm N/A 65 mm N/A 67 mm N/A 20 mm N/A
7978
67.42
PS1-65J16 $67.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 65 N/A S1K N/A 16 mm N/A 65 mm N/A 67 mm N/A 20 mm N/A
7979
67.42
PS1-65J17 $67.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 65 N/A S1K N/A 17 mm N/A 65 mm N/A 67 mm N/A 20 mm N/A
7980
67.42
PS1-65J18 $67.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 65 N/A S1K N/A 18 mm N/A 65 mm N/A 67 mm N/A 20 mm N/A
7981
67.42
PS1-65J19 $67.42 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 65 N/A S1K N/A 19 mm N/A 65 mm N/A 67 mm N/A 20 mm N/A
7982
67.42
PS1-70 $35.85 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 70 N/A S1 N/A 10 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
7983
35.85
PS1-70J10 $59.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 10 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
7984
59.86
PS1-70J12 $70.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 12 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
7985
70.65
PS1-70J14 $70.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 14 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
7986
70.65
PS1-70J15 $70.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 15 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
7987
70.65
PS1-70J16 $70.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 16 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
7988
70.65
PS1-70J17 $70.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 17 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
7989
70.65
PS1-70J18 $70.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 18 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
7990
70.65
PS1-70J19 $70.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 19 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
7991
70.65
PS1-70J20 $70.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 20 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
7992
70.65
PS1-70J22 $70.65 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S1K N/A 22 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
7993
70.65
PS1-75 $38.94 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 75 N/A S1 N/A 10 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
7994
38.94
PS1-75J10 $62.44 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 10 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
7995
62.44
PS1-75J12 $73.28 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 12 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
7996
73.28
Unit of Measure
1 2 3 4 5 »