Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 46 47 48 49 50 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSA3-40J40 $118.47 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S5K N/A 40 mm N/A 120 mm N/A 126 mm N/A N/A
9097
118.47
PSA3-40J45 $118.47 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S5K N/A 45 mm N/A 120 mm N/A 126 mm N/A N/A
9098
118.47
PSA3-40J50 $118.47 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S5K N/A 50 mm N/A 120 mm N/A 126 mm N/A N/A
9099
118.47
PSA3-45 $112.00 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 45 N/A S5 N/A 18 mm N/A 135 mm N/A 141 mm N/A N/A
9100
112
PSA3-45J18 $116.21 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 18 mm N/A 135 mm N/A 141 mm N/A N/A
9101
116.21
PSA3-45J19 $133.89 N/A N/A Finished N/A 3 N/A 45 N/A S5K N/A 19 mm N/A 135 mm N/A 141 mm N/A N/A
9102
133.89
PSA3-45J20 $133.89 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 20 mm N/A 135 mm N/A 141 mm N/A N/A
9103
133.89
PSA3-45J22 $133.89 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 22 mm N/A 135 mm N/A 141 mm N/A N/A
9104
133.89
PSA3-45J25 $133.89 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 25 mm N/A 135 mm N/A 141 mm N/A N/A
9105
133.89
PSA3-45J28 $133.89 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 28 mm N/A 135 mm N/A 141 mm N/A N/A
9106
133.89
PSA3-45J30 $133.89 N/A N/A Finished N/A 3 N/A 45 N/A S5K N/A 30 mm N/A 135 mm N/A 141 mm N/A N/A
9107
133.89
PSA3-45J32 $133.89 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 32 mm N/A 135 mm N/A 141 mm N/A N/A
9108
133.89
PSA3-45J35 $133.89 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 35 mm N/A 135 mm N/A 141 mm N/A N/A
9109
133.89
PSA3-45J40 $133.89 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 40 mm N/A 135 mm N/A 141 mm N/A N/A
9110
133.89
PSA3-45J45 $133.89 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S5K N/A 45 mm N/A 135 mm N/A 141 mm N/A N/A
9111
133.89
PSA3-45J50 $133.89 N/A N/A Finished N/A 3 N/A 45 N/A S5K N/A 50 mm N/A 135 mm N/A 141 mm N/A N/A
9112
133.89
PSA3-48 $118.98 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 48 N/A S5 N/A 18 mm N/A 144 mm N/A 150 mm N/A N/A
9113
118.98
PSA3-48J18 $125.09 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 18 mm N/A 144 mm N/A 150 mm N/A N/A
9114
125.09
PSA3-48J19 $142.67 N/A N/A Finished N/A 3 N/A 48 N/A S5K N/A 19 mm N/A 144 mm N/A 150 mm N/A N/A
9115
142.67
PSA3-48J20 $142.67 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 20 mm N/A 144 mm N/A 150 mm N/A N/A
9116
142.67
PSA3-48J22 $142.67 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 22 mm N/A 144 mm N/A 150 mm N/A N/A
9117
142.67
PSA3-48J25 $142.67 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 25 mm N/A 144 mm N/A 150 mm N/A N/A
9118
142.67
PSA3-48J28 $142.67 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 28 mm N/A 144 mm N/A 150 mm N/A N/A
9119
142.67
PSA3-48J30 $142.67 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 30 mm N/A 144 mm N/A 150 mm N/A N/A
9120
142.67
PSA3-48J32 $142.67 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 48 N/A S5K N/A 32 mm N/A 144 mm N/A 150 mm N/A N/A
9121
142.67
Unit of Measure
« 46 47 48 49 50 »