KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSA3-48J35 | $142.67 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S5K | N/A 35 mm | N/A 144 mm | N/A 150 mm | N/A |
N/A
9122 |
142.67 |
| PSA3-48J40 | $142.67 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S5K | N/A 40 mm | N/A 144 mm | N/A 150 mm | N/A |
N/A
9123 |
142.67 |
| PSA3-48J45 | $142.67 | N/A | N/A Finished | N/A 3 | N/A 48 | N/A S5K | N/A 45 mm | N/A 144 mm | N/A 150 mm | N/A |
N/A
9124 |
142.67 |
| PSA3-48J50 | $142.67 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A S5K | N/A 50 mm | N/A 144 mm | N/A 150 mm | N/A |
N/A
9125 |
142.67 |
| PSA3-50 | $124.30 | N/A | N/A Plain | N/A 3 | N/A 50 | N/A S5 | N/A 18 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9126 |
124.3 |
| PSA3-50J18 | $131.31 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 18 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9127 |
131.31 |
| PSA3-50J19 | $148.93 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 19 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9128 |
148.93 |
| PSA3-50J20 | $148.93 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 20 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9129 |
148.93 |
| PSA3-50J22 | $148.93 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 22 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9130 |
148.93 |
| PSA3-50J25 | $148.93 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 25 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9131 |
148.93 |
| PSA3-50J28 | $147.22 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 28 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9132 |
147.22 |
| PSA3-50J30 | $147.22 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 30 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9133 |
147.22 |
| PSA3-50J32 | $147.22 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 32 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9134 |
147.22 |
| PSA3-50J35 | $147.22 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 35 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9135 |
147.22 |
| PSA3-50J40 | $147.22 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 40 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9136 |
147.22 |
| PSA3-50J45 | $147.22 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 45 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9137 |
147.22 |
| PSA3-50J50 | $147.22 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A S5K | N/A 50 mm | N/A 150 mm | N/A 156 mm | N/A |
N/A
9138 |
147.22 |
| PSA3-55 | $161.69 |
N/A
|
N/A Plain | N/A 3 | N/A 55 | N/A S5 | N/A 18 mm | N/A 165 mm | N/A 171 mm | N/A |
N/A
9139 |
161.69 |
| PSA3-55J18 | $166.95 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 18 mm | N/A 165 mm | N/A 171 mm | N/A |
N/A
9140 |
166.95 |
| PSA3-55J19 | $184.07 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 19 mm | N/A 165 mm | N/A 171 mm | N/A |
N/A
9141 |
184.07 |
| PSA3-55J20 | $184.07 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 20 mm | N/A 165 mm | N/A 171 mm | N/A |
N/A
9142 |
184.07 |
| PSA3-55J22 | $184.07 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 22 mm | N/A 165 mm | N/A 171 mm | N/A |
N/A
9143 |
184.07 |
| PSA3-55J25 | $184.07 | N/A | N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 25 mm | N/A 165 mm | N/A 171 mm | N/A |
N/A
9144 |
184.07 |
| PSA3-55J28 | $184.07 |
N/A
|
N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 28 mm | N/A 165 mm | N/A 171 mm | N/A |
N/A
9145 |
184.07 |
| PSA3-55J30 | $184.07 | N/A | N/A Finished | N/A 3 | N/A 55 | N/A S5K | N/A 30 mm | N/A 165 mm | N/A 171 mm | N/A |
N/A
9146 |
184.07 |