Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 51 52 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSA3-55J32 $184.07 N/A N/A Finished N/A 3 N/A 55 N/A S5K N/A 32 mm N/A 165 mm N/A 171 mm N/A N/A
9147
184.07
PSA3-55J35 $184.07 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 35 mm N/A 165 mm N/A 171 mm N/A N/A
9148
184.07
PSA3-55J40 $184.07 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 40 mm N/A 165 mm N/A 171 mm N/A N/A
9149
184.07
PSA3-55J45 $182.35 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 45 mm N/A 165 mm N/A 171 mm N/A N/A
9150
182.35
PSA3-55J50 $182.35 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 55 N/A S5K N/A 50 mm N/A 165 mm N/A 171 mm N/A N/A
9151
182.35
PSA3-60 $179.75 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 60 N/A S5 N/A 18 mm N/A 180 mm N/A 186 mm N/A N/A
9152
179.75
PSA3-60J18 $184.36 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 18 mm N/A 180 mm N/A 186 mm N/A N/A
9153
184.36
PSA3-60J19 $201.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 19 mm N/A 180 mm N/A 186 mm N/A N/A
9154
201.29
PSA3-60J20 $201.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 20 mm N/A 180 mm N/A 186 mm N/A N/A
9155
201.29
PSA3-60J22 $201.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 22 mm N/A 180 mm N/A 186 mm N/A N/A
9156
201.29
PSA3-60J25 $201.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 25 mm N/A 180 mm N/A 186 mm N/A N/A
9157
201.29
PSA3-60J28 $201.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 28 mm N/A 180 mm N/A 186 mm N/A N/A
9158
201.29
PSA3-60J30 $201.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 30 mm N/A 180 mm N/A 186 mm N/A N/A
9159
201.29
PSA3-60J32 $201.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 32 mm N/A 180 mm N/A 186 mm N/A N/A
9160
201.29
PSA3-60J35 $201.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 35 mm N/A 180 mm N/A 186 mm N/A N/A
9161
201.29
PSA3-60J40 $201.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 40 mm N/A 180 mm N/A 186 mm N/A N/A
9162
201.29
PSA3-60J45 $201.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 45 mm N/A 180 mm N/A 186 mm N/A N/A
9163
201.29
PSA3-60J50 $201.29 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A S5K N/A 50 mm N/A 180 mm N/A 186 mm N/A N/A
9164
201.29
Unit of Measure
« 51 52