KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1-75J14 | $73.28 |
N/A
|
N/A Finished | N/A 1 | N/A 75 | N/A S1K | N/A 14 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
7997 |
73.28 |
| PS1-75J15 | $73.28 |
N/A
|
N/A Finished | N/A 1 | N/A 75 | N/A S1K | N/A 15 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
7998 |
73.28 |
| PS1-75J16 | $73.28 |
N/A
|
N/A Finished | N/A 1 | N/A 75 | N/A S1K | N/A 16 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
7999 |
73.28 |
| PS1-75J17 | $73.28 |
N/A
|
N/A Finished | N/A 1 | N/A 75 | N/A S1K | N/A 17 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
8000 |
73.28 |
| PS1-75J18 | $73.28 |
N/A
|
N/A Finished | N/A 1 | N/A 75 | N/A S1K | N/A 18 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
8001 |
73.28 |
| PS1-75J19 | $73.28 |
N/A
|
N/A Finished | N/A 1 | N/A 75 | N/A S1K | N/A 19 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
8002 |
73.28 |
| PS1-75J20 | $73.28 |
N/A
|
N/A Finished | N/A 1 | N/A 75 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
8003 |
73.28 |
| PS1-75J22 | $73.28 |
N/A
|
N/A Finished | N/A 1 | N/A 75 | N/A S1K | N/A 22 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
8004 |
73.28 |
| PS1-80 | $43.67 |
N/A
|
N/A Plain | N/A 1 | N/A 80 | N/A S1 | N/A 10 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
8005 |
43.67 |
| PS1-80J10 | $66.72 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 10 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
8006 |
66.72 |
| PS1-80J12 | $77.39 | N/A | N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 12 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
8007 |
77.39 |
| PS1-80J14 | $77.39 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 14 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
8008 |
77.39 |
| PS1-80J15 | $77.39 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 15 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
8009 |
77.39 |
| PS1-80J16 | $77.39 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 16 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
8010 |
77.39 |
| PS1-80J17 | $77.39 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 17 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
8011 |
77.39 |
| PS1-80J18 | $77.39 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 18 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
8012 |
77.39 |
| PS1-80J19 | $77.39 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 19 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
8013 |
77.39 |
| PS1-80J20 | $77.39 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 20 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
8014 |
77.39 |
| PS1-80J22 | $77.39 | N/A | N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
8015 |
77.39 |
| PS1-85 | $45.96 |
N/A
|
N/A Plain | N/A 1 | N/A 85 | N/A S1 | N/A 10 mm | N/A 85 mm | N/A 87 mm | N/A 20 mm |
N/A
8016 |
45.96 |
| PS1-85J10 | $68.58 |
N/A
|
N/A Finished | N/A 1 | N/A 85 | N/A S1K | N/A 10 mm | N/A 85 mm | N/A 87 mm | N/A 20 mm |
N/A
8017 |
68.58 |
| PS1-85J12 | $79.31 |
N/A
|
N/A Finished | N/A 1 | N/A 85 | N/A S1K | N/A 12 mm | N/A 85 mm | N/A 87 mm | N/A 20 mm |
N/A
8018 |
79.31 |
| PS1-85J14 | $79.31 |
N/A
|
N/A Finished | N/A 1 | N/A 85 | N/A S1K | N/A 14 mm | N/A 85 mm | N/A 87 mm | N/A 20 mm |
N/A
8019 |
79.31 |
| PS1-85J15 | $79.31 |
N/A
|
N/A Finished | N/A 1 | N/A 85 | N/A S1K | N/A 15 mm | N/A 85 mm | N/A 87 mm | N/A 20 mm |
N/A
8020 |
79.31 |
| PS1-85J16 | $79.31 |
N/A
|
N/A Finished | N/A 1 | N/A 85 | N/A S1K | N/A 16 mm | N/A 85 mm | N/A 87 mm | N/A 20 mm |
N/A
8021 |
79.31 |