Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU1-100 $203.18 N/A N/A Plain N/A 1 N/A 100 N/A S1 N/A 10 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6591
203.18
NSU1-100J10 $211.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 10 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6592
211.86
NSU1-100J12 $220.66 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 12 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6593
220.66
NSU1-100J14 $220.66 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 14 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6594
220.66
NSU1-100J15 $220.66 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 15 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6595
220.66
NSU1-100J16 $220.66 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 16 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6596
220.66
NSU1-100J17 $220.66 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 17 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6597
220.66
NSU1-100J18 $220.66 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 18 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6598
220.66
NSU1-100J19 $220.66 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 19 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6599
220.66
NSU1-100J20 $220.66 N/A N/A Finished N/A 1 N/A 100 N/A S1K N/A 20 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6600
220.66
NSU1-100J22 $220.66 N/A N/A Finished N/A 1 N/A 100 N/A S1K N/A 22 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
6601
220.66
NSU1-30 $114.74 N/A N/A Plain N/A 1 N/A 30 N/A S1 N/A 8 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
6602
114.74
NSU1-30J8 $125.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1T N/A 8 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
6603
125.67
NSU1-32 $117.60 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 32 N/A S1 N/A 8 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
6604
117.6
NSU1-32J10 $144.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1K N/A 10 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
6605
144.15
NSU1-32J8 $128.25 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1T N/A 8 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
6606
128.25
NSU1-34 $117.86 N/A N/A Plain N/A 1 N/A 34 N/A S1 N/A 8 mm N/A 34 mm N/A 36 mm N/A 20 mm N/A
6607
117.86
NSU1-34J10 $144.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 34 N/A S1K N/A 10 mm N/A 34 mm N/A 36 mm N/A 20 mm N/A
6608
144.24
NSU1-34J12 $144.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 34 N/A S1K N/A 12 mm N/A 34 mm N/A 36 mm N/A 20 mm N/A
6609
144.24
NSU1-34J8 $128.35 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 34 N/A S1T N/A 8 mm N/A 34 mm N/A 36 mm N/A 20 mm N/A
6610
128.35
NSU1-35 $117.98 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 35 N/A S1 N/A 8 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
6611
117.98
NSU1-35J10 $144.36 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1K N/A 10 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
6612
144.36
NSU1-35J12 $144.36 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1K N/A 12 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
6613
144.36
NSU1-35J8 $128.46 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1T N/A 8 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
6614
128.46
NSU1-36 $119.36 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 36 N/A S1 N/A 8 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
6615
119.36
Unit of Measure
1 2 3 4 5 »