KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU1.5-70J17 | $236.67 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 17 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6816 |
236.67 |
| NSU1.5-70J18 | $236.67 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 18 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6817 |
236.67 |
| NSU1.5-70J19 | $236.67 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 19 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6818 |
236.67 |
| NSU1.5-70J20 | $236.67 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 20 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6819 |
236.67 |
| NSU1.5-70J22 | $236.67 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 22 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6820 |
236.67 |
| NSU1.5-70J25 | $236.67 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 25 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6821 |
236.67 |
| NSU1.5-70J28 | $234.96 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 28 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6822 |
234.96 |
| NSU1.5-70J30 | $234.96 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S1K | N/A 30 mm | N/A 105 mm | N/A 108 mm | N/A 27 mm |
N/A
6823 |
234.96 |
| NSU1.5-80 | $240.34 |
N/A
|
N/A Plain | N/A 1.5 | N/A 80 | N/A S1 | N/A 12 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6824 |
240.34 |
| NSU1.5-80J12 | $253.02 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 12 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6825 |
253.02 |
| NSU1.5-80J14 | $263.06 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 14 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6826 |
263.06 |
| NSU1.5-80J15 | $261.34 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 15 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6827 |
261.34 |
| NSU1.5-80J16 | $261.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 16 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6828 |
261.34 |
| NSU1.5-80J17 | $261.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 17 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6829 |
261.34 |
| NSU1.5-80J18 | $261.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 18 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6830 |
261.34 |
| NSU1.5-80J19 | $261.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 19 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6831 |
261.34 |
| NSU1.5-80J20 | $261.34 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 20 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6832 |
261.34 |
| NSU1.5-80J22 | $261.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 22 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6833 |
261.34 |
| NSU1.5-80J25 | $261.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6834 |
261.34 |
| NSU1.5-80J28 | $261.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6835 |
261.34 |
| NSU1.5-80J30 | $259.63 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6836 |
259.63 |
| NSU1.5-80J32 | $259.63 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6837 |
259.63 |
| NSU1.5-80J35 | $259.63 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
6838 |
259.63 |
| NSU1.5-90 | $289.06 | N/A | N/A Plain | N/A 1.5 | N/A 90 | N/A S1 | N/A 12 mm | N/A 135 mm | N/A 138 mm | N/A 27 mm |
N/A
6839 |
289.06 |
| NSU1.5-90J12 | $300.93 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 12 mm | N/A 135 mm | N/A 138 mm | N/A 27 mm |
N/A
6840 |
300.93 |