Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU1.5-90J14 $310.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 14 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6841
310.56
NSU1.5-90J15 $310.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 15 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6842
310.56
NSU1.5-90J16 $310.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 16 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6843
310.56
NSU1.5-90J17 $310.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 17 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6844
310.56
NSU1.5-90J18 $310.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 18 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6845
310.56
NSU1.5-90J19 $306.75 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 19 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6846
306.75
NSU1.5-90J20 $306.75 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 20 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6847
306.75
NSU1.5-90J22 $306.75 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 22 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6848
306.75
NSU1.5-90J25 $306.75 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 25 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6849
306.75
NSU1.5-90J28 $306.75 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 28 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6850
306.75
NSU1.5-90J30 $306.75 N/A N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 30 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6851
306.75
NSU1.5-90J32 $306.75 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 32 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6852
306.75
NSU1.5-90J35 $306.75 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A S1K N/A 35 mm N/A 135 mm N/A 138 mm N/A 27 mm N/A
6853
306.75
NSU2-20 $135.15 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 20 N/A S1 N/A 10 mm N/A 40 mm N/A 44 mm N/A 34 mm N/A
6854
135.15
NSU2-20J10 $150.85 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A S1K N/A 10 mm N/A 40 mm N/A 44 mm N/A 34 mm N/A
6855
150.85
NSU2-22 $139.33 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 22 N/A S1 N/A 10 mm N/A 44 mm N/A 48 mm N/A 34 mm N/A
6856
139.33
NSU2-22J10 $153.99 N/A N/A Finished N/A 2 N/A 22 N/A S1K N/A 10 mm N/A 44 mm N/A 48 mm N/A 34 mm N/A
6857
153.99
NSU2-22J12 $164.81 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 12 mm N/A 44 mm N/A 48 mm N/A 34 mm N/A
6858
164.81
NSU2-22J14 $164.81 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 14 mm N/A 44 mm N/A 48 mm N/A 34 mm N/A
6859
164.81
NSU2-22J15 $164.81 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 15 mm N/A 44 mm N/A 48 mm N/A 34 mm N/A
6860
164.81
NSU2-22J16 $164.81 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 16 mm N/A 44 mm N/A 48 mm N/A 34 mm N/A
6861
164.81
NSU2-22J17 $164.81 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 22 N/A S1K N/A 17 mm N/A 44 mm N/A 48 mm N/A 34 mm N/A
6862
164.81
NSU2-24 $142.48 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 24 N/A S1 N/A 10 mm N/A 48 mm N/A 52 mm N/A 34 mm N/A
6863
142.48
NSU2-24J10 $156.92 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 10 mm N/A 48 mm N/A 52 mm N/A 34 mm N/A
6864
156.92
NSU2-24J12 $167.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 24 N/A S1K N/A 12 mm N/A 48 mm N/A 52 mm N/A 34 mm N/A
6865
167.7
Unit of Measure
« 11 12 13 14 15 »