KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2-24J14 | $167.70 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A S1K | N/A 14 mm | N/A 48 mm | N/A 52 mm | N/A 34 mm |
N/A
6866 |
167.7 |
| NSU2-24J15 | $167.70 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 52 mm | N/A 34 mm |
N/A
6867 |
167.7 |
| NSU2-24J16 | $167.70 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 52 mm | N/A 34 mm |
N/A
6868 |
167.7 |
| NSU2-24J17 | $167.70 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 52 mm | N/A 34 mm |
N/A
6869 |
167.7 |
| NSU2-25 | $143.36 |
N/A
|
N/A Plain | N/A 2 | N/A 25 | N/A S1 | N/A 10 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
6870 |
143.36 |
| NSU2-25J10 | $157.64 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 10 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
6871 |
157.64 |
| NSU2-25J12 | $168.43 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 12 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
6872 |
168.43 |
| NSU2-25J14 | $168.43 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 14 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
6873 |
168.43 |
| NSU2-25J15 | $168.43 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
6874 |
168.43 |
| NSU2-25J16 | $168.43 | N/A | N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 16 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
6875 |
168.43 |
| NSU2-25J17 | $168.43 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 17 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
6876 |
168.43 |
| NSU2-28 | $149.48 |
N/A
|
N/A Plain | N/A 2 | N/A 28 | N/A S1 | N/A 10 mm | N/A 56 mm | N/A 60 mm | N/A 34 mm |
N/A
6877 |
149.48 |
| NSU2-28J10 | $162.74 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 10 mm | N/A 56 mm | N/A 60 mm | N/A 34 mm |
N/A
6878 |
162.74 |
| NSU2-28J12 | $173.48 | N/A | N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 12 mm | N/A 56 mm | N/A 60 mm | N/A 34 mm |
N/A
6879 |
173.48 |
| NSU2-28J14 | $173.48 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 14 mm | N/A 56 mm | N/A 60 mm | N/A 34 mm |
N/A
6880 |
173.48 |
| NSU2-28J15 | $173.48 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 15 mm | N/A 56 mm | N/A 60 mm | N/A 34 mm |
N/A
6881 |
173.48 |
| NSU2-28J16 | $173.48 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 16 mm | N/A 56 mm | N/A 60 mm | N/A 34 mm |
N/A
6882 |
173.48 |
| NSU2-28J17 | $173.48 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 17 mm | N/A 56 mm | N/A 60 mm | N/A 34 mm |
N/A
6883 |
173.48 |
| NSU2-28J18 | $173.48 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 18 mm | N/A 56 mm | N/A 60 mm | N/A 34 mm |
N/A
6884 |
173.48 |
| NSU2-28J19 | $173.48 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 19 mm | N/A 56 mm | N/A 60 mm | N/A 34 mm |
N/A
6885 |
173.48 |
| NSU2-30 | $152.77 |
N/A
|
N/A Plain | N/A 2 | N/A 30 | N/A S1 | N/A 10 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
6886 |
152.77 |
| NSU2-30J10 | $165.75 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 10 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
6887 |
165.75 |
| NSU2-30J12 | $176.45 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
6888 |
176.45 |
| NSU2-30J14 | $176.45 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
6889 |
176.45 |
| NSU2-30J15 | $176.45 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
6890 |
176.45 |