KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2-30J16 | $176.45 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
6891 |
176.45 |
| NSU2-30J17 | $176.45 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
6892 |
176.45 |
| NSU2-30J18 | $176.45 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
6893 |
176.45 |
| NSU2-30J19 | $176.45 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
6894 |
176.45 |
| NSU2-32 | $164.04 |
N/A
|
N/A Plain | N/A 2 | N/A 32 | N/A S1 | N/A 12 mm | N/A 64 mm | N/A 68 mm | N/A 34 mm |
N/A
6895 |
164.04 |
| NSU2-32J12 | $175.63 | N/A | N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 12 mm | N/A 64 mm | N/A 68 mm | N/A 34 mm |
N/A
6896 |
175.63 |
| NSU2-32J14 | $186.28 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 14 mm | N/A 64 mm | N/A 68 mm | N/A 34 mm |
N/A
6897 |
186.28 |
| NSU2-32J15 | $186.28 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 15 mm | N/A 64 mm | N/A 68 mm | N/A 34 mm |
N/A
6898 |
186.28 |
| NSU2-32J16 | $186.28 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 16 mm | N/A 64 mm | N/A 68 mm | N/A 34 mm |
N/A
6899 |
186.28 |
| NSU2-32J17 | $186.28 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 17 mm | N/A 64 mm | N/A 68 mm | N/A 34 mm |
N/A
6900 |
186.28 |
| NSU2-32J18 | $186.28 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 18 mm | N/A 64 mm | N/A 68 mm | N/A 34 mm |
N/A
6901 |
186.28 |
| NSU2-32J19 | $186.28 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 19 mm | N/A 64 mm | N/A 68 mm | N/A 34 mm |
N/A
6902 |
186.28 |
| NSU2-32J20 | $186.28 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 20 mm | N/A 64 mm | N/A 68 mm | N/A 34 mm |
N/A
6903 |
186.28 |
| NSU2-32J22 | $186.28 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A S1K | N/A 22 mm | N/A 64 mm | N/A 68 mm | N/A 34 mm |
N/A
6904 |
186.28 |
| NSU2-34 | $166.87 |
N/A
|
N/A Plain | N/A 2 | N/A 34 | N/A S1 | N/A 12 mm | N/A 68 mm | N/A 72 mm | N/A 34 mm |
N/A
6905 |
166.87 |
| NSU2-34J12 | $177.78 |
N/A
|
N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 12 mm | N/A 68 mm | N/A 72 mm | N/A 34 mm |
N/A
6906 |
177.78 |
| NSU2-34J14 | $188.42 |
N/A
|
N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 14 mm | N/A 68 mm | N/A 72 mm | N/A 34 mm |
N/A
6907 |
188.42 |
| NSU2-34J15 | $188.42 |
N/A
|
N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 15 mm | N/A 68 mm | N/A 72 mm | N/A 34 mm |
N/A
6908 |
188.42 |
| NSU2-34J16 | $188.42 |
N/A
|
N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 16 mm | N/A 68 mm | N/A 72 mm | N/A 34 mm |
N/A
6909 |
188.42 |
| NSU2-34J17 | $188.42 |
N/A
|
N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 17 mm | N/A 68 mm | N/A 72 mm | N/A 34 mm |
N/A
6910 |
188.42 |
| NSU2-34J18 | $188.42 |
N/A
|
N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 18 mm | N/A 68 mm | N/A 72 mm | N/A 34 mm |
N/A
6911 |
188.42 |
| NSU2-34J19 | $188.42 |
N/A
|
N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 19 mm | N/A 68 mm | N/A 72 mm | N/A 34 mm |
N/A
6912 |
188.42 |
| NSU2-34J20 | $188.42 |
N/A
|
N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 20 mm | N/A 68 mm | N/A 72 mm | N/A 34 mm |
N/A
6913 |
188.42 |
| NSU2-34J22 | $188.42 |
N/A
|
N/A Finished | N/A 2 | N/A 34 | N/A S1K | N/A 22 mm | N/A 68 mm | N/A 72 mm | N/A 34 mm |
N/A
6914 |
188.42 |
| NSU2-35 | $170.40 | N/A | N/A Plain | N/A 2 | N/A 35 | N/A S1 | N/A 12 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
6915 |
170.4 |