KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2-40J20 | $216.23 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 20 mm | N/A 80 mm | N/A 84 mm | N/A 34 mm |
N/A
6941 |
216.23 |
| NSU2-40J22 | $216.23 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 84 mm | N/A 34 mm |
N/A
6942 |
216.23 |
| NSU2-40J25 | $216.23 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 25 mm | N/A 80 mm | N/A 84 mm | N/A 34 mm |
N/A
6943 |
216.23 |
| NSU2-40J28 | $214.51 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 28 mm | N/A 80 mm | N/A 84 mm | N/A 34 mm |
N/A
6944 |
214.51 |
| NSU2-40J30 | $214.51 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 30 mm | N/A 80 mm | N/A 84 mm | N/A 34 mm |
N/A
6945 |
214.51 |
| NSU2-40J32 | $214.51 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S1K | N/A 32 mm | N/A 80 mm | N/A 84 mm | N/A 34 mm |
N/A
6946 |
214.51 |
| NSU2-44 | $208.72 |
N/A
|
N/A Plain | N/A 2 | N/A 44 | N/A S1 | N/A 15 mm | N/A 88 mm | N/A 92 mm | N/A 34 mm |
N/A
6947 |
208.72 |
| NSU2-44J15 | $220.45 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 15 mm | N/A 88 mm | N/A 92 mm | N/A 34 mm |
N/A
6948 |
220.45 |
| NSU2-44J16 | $231.53 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 16 mm | N/A 88 mm | N/A 92 mm | N/A 34 mm |
N/A
6949 |
231.53 |
| NSU2-44J17 | $231.53 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 17 mm | N/A 88 mm | N/A 92 mm | N/A 34 mm |
N/A
6950 |
231.53 |
| NSU2-44J18 | $231.53 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 18 mm | N/A 88 mm | N/A 92 mm | N/A 34 mm |
N/A
6951 |
231.53 |
| NSU2-44J19 | $231.53 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 19 mm | N/A 88 mm | N/A 92 mm | N/A 34 mm |
N/A
6952 |
231.53 |
| NSU2-44J20 | $229.81 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 20 mm | N/A 88 mm | N/A 92 mm | N/A 34 mm |
N/A
6953 |
229.81 |
| NSU2-44J22 | $229.81 | N/A | N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 22 mm | N/A 88 mm | N/A 92 mm | N/A 34 mm |
N/A
6954 |
229.81 |
| NSU2-44J25 | $229.81 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 25 mm | N/A 88 mm | N/A 92 mm | N/A 34 mm |
N/A
6955 |
229.81 |
| NSU2-44J28 | $229.81 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 28 mm | N/A 88 mm | N/A 92 mm | N/A 34 mm |
N/A
6956 |
229.81 |
| NSU2-44J30 | $228.10 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 30 mm | N/A 88 mm | N/A 92 mm | N/A 34 mm |
N/A
6957 |
228.1 |
| NSU2-44J32 | $228.10 |
N/A
|
N/A Finished | N/A 2 | N/A 44 | N/A S1K | N/A 32 mm | N/A 88 mm | N/A 92 mm | N/A 34 mm |
N/A
6958 |
228.1 |
| NSU2-45 | $209.46 |
N/A
|
N/A Plain | N/A 2 | N/A 45 | N/A S1 | N/A 15 mm | N/A 90 mm | N/A 94 mm | N/A 34 mm |
N/A
6959 |
209.46 |
| NSU2-45J15 | $221.15 | N/A | N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 15 mm | N/A 90 mm | N/A 94 mm | N/A 34 mm |
N/A
6960 |
221.15 |
| NSU2-45J16 | $232.23 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 16 mm | N/A 90 mm | N/A 94 mm | N/A 34 mm |
N/A
6961 |
232.23 |
| NSU2-45J17 | $232.23 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 17 mm | N/A 90 mm | N/A 94 mm | N/A 34 mm |
N/A
6962 |
232.23 |
| NSU2-45J18 | $232.23 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 18 mm | N/A 90 mm | N/A 94 mm | N/A 34 mm |
N/A
6963 |
232.23 |
| NSU2-45J19 | $232.23 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 19 mm | N/A 90 mm | N/A 94 mm | N/A 34 mm |
N/A
6964 |
232.23 |
| NSU2-45J20 | $232.23 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 94 mm | N/A 34 mm |
N/A
6965 |
232.23 |