KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2-45J22 | $230.51 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 94 mm | N/A 34 mm |
N/A
6966 |
230.51 |
| NSU2-45J25 | $230.51 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 94 mm | N/A 34 mm |
N/A
6967 |
230.51 |
| NSU2-45J28 | $230.51 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 94 mm | N/A 34 mm |
N/A
6968 |
230.51 |
| NSU2-45J30 | $228.80 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 94 mm | N/A 34 mm |
N/A
6969 |
228.8 |
| NSU2-45J32 | $228.80 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 94 mm | N/A 34 mm |
N/A
6970 |
228.8 |
| NSU2-48 | $216.04 | N/A | N/A Plain | N/A 2 | N/A 48 | N/A S1 | N/A 15 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6971 |
216.04 |
| NSU2-48J15 | $227.87 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 15 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6972 |
227.87 |
| NSU2-48J16 | $239.02 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 16 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6973 |
239.02 |
| NSU2-48J17 | $239.02 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 17 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6974 |
239.02 |
| NSU2-48J18 | $239.02 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 18 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6975 |
239.02 |
| NSU2-48J19 | $239.02 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 19 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6976 |
239.02 |
| NSU2-48J20 | $239.02 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 20 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6977 |
239.02 |
| NSU2-48J22 | $239.02 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 22 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6978 |
239.02 |
| NSU2-48J25 | $237.30 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6979 |
237.3 |
| NSU2-48J28 | $237.30 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6980 |
237.3 |
| NSU2-48J30 | $237.30 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 30 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6981 |
237.3 |
| NSU2-48J32 | $237.30 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 32 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6982 |
237.3 |
| NSU2-48J35 | $235.59 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 35 mm | N/A 96 mm | N/A 100 mm | N/A 34 mm |
N/A
6983 |
235.59 |
| NSU2-50 | $230.41 |
N/A
|
N/A Plain | N/A 2 | N/A 50 | N/A S1 | N/A 15 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6984 |
230.41 |
| NSU2-50J15 | $241.19 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 15 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6985 |
241.19 |
| NSU2-50J16 | $252.25 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 16 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6986 |
252.25 |
| NSU2-50J17 | $252.25 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 17 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6987 |
252.25 |
| NSU2-50J18 | $252.25 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 18 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6988 |
252.25 |
| NSU2-50J19 | $252.25 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 19 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6989 |
252.25 |
| NSU2-50J20 | $252.25 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 20 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6990 |
252.25 |