KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2-50J22 | $252.25 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 22 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6991 |
252.25 |
| NSU2-50J25 | $252.25 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 25 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6992 |
252.25 |
| NSU2-50J28 | $250.54 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6993 |
250.54 |
| NSU2-50J30 | $250.54 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6994 |
250.54 |
| NSU2-50J32 | $250.54 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 32 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6995 |
250.54 |
| NSU2-50J35 | $248.83 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 35 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
6996 |
248.83 |
| NSU2-56 | $240.83 |
N/A
|
N/A Plain | N/A 2 | N/A 56 | N/A S1 | N/A 15 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
6997 |
240.83 |
| NSU2-56J15 | $252.29 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 15 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
6998 |
252.29 |
| NSU2-56J16 | $263.30 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 16 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
6999 |
263.3 |
| NSU2-56J17 | $263.30 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 17 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
7000 |
263.3 |
| NSU2-56J18 | $263.30 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 18 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
7001 |
263.3 |
| NSU2-56J19 | $263.30 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 19 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
7002 |
263.3 |
| NSU2-56J20 | $263.30 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 20 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
7003 |
263.3 |
| NSU2-56J22 | $261.59 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 22 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
7004 |
261.59 |
| NSU2-56J25 | $261.59 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 25 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
7005 |
261.59 |
| NSU2-56J28 | $261.59 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 28 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
7006 |
261.59 |
| NSU2-56J30 | $259.88 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 30 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
7007 |
259.88 |
| NSU2-56J32 | $259.88 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 32 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
7008 |
259.88 |
| NSU2-56J35 | $259.88 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S1K | N/A 35 mm | N/A 112 mm | N/A 116 mm | N/A 34 mm |
N/A
7009 |
259.88 |
| NSU2-60 | $253.82 | N/A | N/A Plain | N/A 2 | N/A 60 | N/A S1 | N/A 15 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7010 |
253.82 |
| NSU2-60J15 | $267.65 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 15 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7011 |
267.65 |
| NSU2-60J16 | $278.52 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 16 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7012 |
278.52 |
| NSU2-60J17 | $278.52 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 17 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7013 |
278.52 |
| NSU2-60J18 | $278.52 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 18 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7014 |
278.52 |
| NSU2-60J19 | $278.52 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 19 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7015 |
278.52 |