KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2-60J20 | $278.52 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 20 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7016 |
278.52 |
| NSU2-60J22 | $274.71 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 22 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7017 |
274.71 |
| NSU2-60J25 | $274.71 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7018 |
274.71 |
| NSU2-60J28 | $274.71 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7019 |
274.71 |
| NSU2-60J30 | $274.71 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7020 |
274.71 |
| NSU2-60J32 | $274.71 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7021 |
274.71 |
| NSU2-60J35 | $274.71 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
7022 |
274.71 |
| NSU2-68 | $309.85 |
N/A
|
N/A Plain | N/A 2 | N/A 68 | N/A S1 | N/A 15 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7023 |
309.85 |
| NSU2-68J15 | $321.28 |
N/A
|
N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 15 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7024 |
321.28 |
| NSU2-68J16 | $331.89 | N/A | N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 16 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7025 |
331.89 |
| NSU2-68J17 | $331.89 |
N/A
|
N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 17 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7026 |
331.89 |
| NSU2-68J18 | $331.89 |
N/A
|
N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 18 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7027 |
331.89 |
| NSU2-68J19 | $331.89 |
N/A
|
N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 19 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7028 |
331.89 |
| NSU2-68J20 | $331.89 |
N/A
|
N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 20 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7029 |
331.89 |
| NSU2-68J22 | $331.89 |
N/A
|
N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 22 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7030 |
331.89 |
| NSU2-68J25 | $331.89 |
N/A
|
N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 25 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7031 |
331.89 |
| NSU2-68J28 | $331.89 |
N/A
|
N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 28 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7032 |
331.89 |
| NSU2-68J30 | $331.89 |
N/A
|
N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 30 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7033 |
331.89 |
| NSU2-68J32 | $328.08 |
N/A
|
N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 32 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7034 |
328.08 |
| NSU2-68J35 | $328.08 |
N/A
|
N/A Finished | N/A 2 | N/A 68 | N/A S1K | N/A 35 mm | N/A 136 mm | N/A 140 mm | N/A 34 mm |
N/A
7035 |
328.08 |
| NSU2-70 | $322.92 | N/A | N/A Plain | N/A 2 | N/A 70 | N/A S1 | N/A 15 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7036 |
322.92 |
| NSU2-70J15 | $336.37 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 15 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7037 |
336.37 |
| NSU2-70J16 | $346.94 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 16 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7038 |
346.94 |
| NSU2-70J17 | $346.94 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 17 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7039 |
346.94 |
| NSU2-70J18 | $346.94 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S1K | N/A 18 mm | N/A 140 mm | N/A 144 mm | N/A 34 mm |
N/A
7040 |
346.94 |