Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
NSU - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU1-36J10 $145.61 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
6616
145.61
NSU1-36J12 $145.61 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1K N/A 12 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
6617
145.61
NSU1-36J8 $129.73 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1T N/A 8 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
6618
129.73
NSU1-40 $123.99 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 40 N/A S1 N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
6619
123.99
NSU1-40J10 $140.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
6620
140.67
NSU1-40J12 $149.81 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 12 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
6621
149.81
NSU1-45 $129.45 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 45 N/A S1 N/A 10 mm N/A 45 mm N/A 47 mm N/A 20 mm N/A
6622
129.45
NSU1-45J10 $145.41 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S1K N/A 10 mm N/A 45 mm N/A 47 mm N/A 20 mm N/A
6623
145.41
NSU1-45J12 $154.51 N/A N/A Finished N/A 1 N/A 45 N/A S1K N/A 12 mm N/A 45 mm N/A 47 mm N/A 20 mm N/A
6624
154.51
NSU1-45J14 $154.51 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S1K N/A 14 mm N/A 45 mm N/A 47 mm N/A 20 mm N/A
6625
154.51
NSU1-45J15 $154.51 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S1K N/A 15 mm N/A 45 mm N/A 47 mm N/A 20 mm N/A
6626
154.51
NSU1-45J16 $154.51 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S1K N/A 16 mm N/A 45 mm N/A 47 mm N/A 20 mm N/A
6627
154.51
NSU1-45J17 $154.51 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S1K N/A 17 mm N/A 45 mm N/A 47 mm N/A 20 mm N/A
6628
154.51
NSU1-48 $129.78 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 48 N/A S1 N/A 10 mm N/A 48 mm N/A 50 mm N/A 20 mm N/A
6629
129.78
NSU1-48J10 $145.61 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 10 mm N/A 48 mm N/A 50 mm N/A 20 mm N/A
6630
145.61
NSU1-48J12 $154.72 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 12 mm N/A 48 mm N/A 50 mm N/A 20 mm N/A
6631
154.72
NSU1-48J14 $154.72 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 14 mm N/A 48 mm N/A 50 mm N/A 20 mm N/A
6632
154.72
NSU1-48J15 $154.72 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 15 mm N/A 48 mm N/A 50 mm N/A 20 mm N/A
6633
154.72
NSU1-48J16 $154.72 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 16 mm N/A 48 mm N/A 50 mm N/A 20 mm N/A
6634
154.72
NSU1-48J17 $154.72 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 17 mm N/A 48 mm N/A 50 mm N/A 20 mm N/A
6635
154.72
NSU1-50 $133.73 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 50 N/A S1 N/A 10 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
6636
133.73
NSU1-50J10 $149.28 N/A N/A Finished N/A 1 N/A 50 N/A S1K N/A 10 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
6637
149.28
NSU1-50J12 $158.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 12 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
6638
158.37
NSU1-50J14 $158.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 14 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
6639
158.37
NSU1-50J15 $158.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 15 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
6640
158.37
Unit of Measure
1 2 3 4 5 »